The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items | 
                                
                                                             W 03 Inch Lockwasher  | 
                        
                                
                                                             W 04 Inch Lockwasher  | 
                        
                                
                                                             W 05 Inch Lockwasher  | 
                        
                                
                                                             W 06 Inch Lockwasher  | 
                        
                                
                                                             W 07 Inch Lockwasher  | 
                |||||
| R | N/A 0.679 in | N/A 0.801 in | N/A 0.989 in | N/A 1.193 in | N/A 1.396 in | |||||
| E | N/A 0.938 in | N/A 1.125 in | N/A 1.281 in | N/A 1.5 in | N/A 1.813 in | |||||
| B | N/A 1.328 in | N/A 1.531 in | N/A 1.719 in | N/A 1.922 in | N/A 2.2500 in | |||||
| S | N/A 0.12 in | N/A 0.176 in | N/A 0.176 in | N/A 0.176 in | N/A 0.176 in | |||||
| X | N/A 0.607 in | N/A 0.729 in | N/A 0.909 in | N/A 1.093 in | N/A 1.296 in | |||||
| T | N/A 0.12 in | N/A 0.166 in | N/A 0.166 in | N/A 0.166 in | N/A 0.166 in | |||||
| Q | N/A 0.032 in | N/A 0.032 in | N/A 0.04 in | N/A 0.04 in | N/A 0.04 in | |||||
| No. of Tangs | N/A 11 | N/A 11 | N/A 13 | N/A 13 | N/A 15 | |||||
| Weight | N/A 0.008 lb | N/A 0.013 lb | N/A 0.015 lb | N/A 0.015 lb | N/A 0.023 lb | |||||
| 
                         | 
                ||||||||||