Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
TTU-75-6 Inch TTU Take-Up Unit |
TTU-85-6 Inch TTU Take-Up Unit |
TTU-55-12 Inch TTU Take-Up Unit |
TTU-65-12 Inch TTU Take-Up Unit |
TTU-75-12 Inch TTU Take-Up Unit |
|||||
| Diameter S-1 | N/A 2 7/16 in | N/A 2 15/16 in | N/A 1 15/16 in | N/A 2 3/16 in | N/A 2 7/16 in | |||||
| Travel | N/A 6 in | N/A 6 in | N/A 12 in | N/A 12 in | N/A 12 in | |||||
| A | N/A 5.8125 in | N/A 6 in | N/A 4.625 in | N/A 5 in | N/A 5.8125 in | |||||
| B | N/A 24 1/2 in | N/A 26 1/2 in | N/A 28.5 in | N/A 29.5 in | N/A 30.5 in | |||||
| C | N/A 3.5 in | N/A 4.625 in | N/A 3.5 in | N/A 3.5 in | N/A 3.5 in | |||||
| E | N/A 22.5 in | N/A 24.5 in | N/A 26.5 in | N/A 27.5 in | N/A 28.5 in | |||||
| F | N/A | N/A 2 in | N/A | N/A | N/A | |||||
| Bolt Size G | N/A 3/4 in | N/A 5/8 in | N/A 5/8 in | N/A 5/8 in | N/A 3/4 in | |||||
| H1 | N/A 10.5 in | N/A 12.25 in | N/A 9 in | N/A 10 in | N/A 10.5 in | |||||
| L2 | N/A 4.5 in | N/A 4.75 in | N/A 4 in | N/A 4.5 in | N/A 4.5 in | |||||
| N | N/A 0.875 in | N/A 1 in | N/A 0.75 in | N/A 0.75 in | N/A 0.875 in | |||||
| R | N/A 8.25 in | N/A 9.25 in | N/A 7.25 in | N/A 7.75 in | N/A 8.25 in | |||||
| T | N/A 4 in | N/A 5 in | N/A 4 in | N/A 4 in | N/A 4 in | |||||
| Bearing Number | N/A 22215K | N/A 22217K | N/A 22211K | N/A 22213K | N/A 22215K | |||||
| Adapter Assembly Number3 | N/A SNW-15 | N/A SNW-17 | N/A SNW-11 | N/A SNW-13 | N/A SNW-15 | |||||
| Stabilizing Ring 1 Req’d4 | N/A SR-15-0 | N/A SR-17-14 | N/A SR-11-0 | N/A SR-13-0 | N/A SR-15-0 | |||||
| Triple Seal 2 Req’d | N/A LOR37 | N/A LOR53 | N/A LOR24 | N/A LOR29 | N/A LOR37 | |||||
| Weight | N/A 65 lb | N/A 95.00 lb | N/A 55 lb | N/A 60 lb | N/A 70 lb | |||||
|
||||||||||