Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.

* Adapters with a C1 dimension use a lockplate as the locking device as shown in the illustration; otherwise, a lockwasher is used as the locking device.
Unit of Measure
Items
Adapter HU Accessory picture

Metric H Adapter Sleeve

Adapter HU Accessory picture

Metric H Adapter Sleeve

Adapter HU Accessory picture

Metric H Adapter Sleeve

Adapter HU Accessory picture

Metric H Adapter Sleeve

Adapter HU Accessory picture

Metric H Adapter Sleeve
d1 N/A 20 mm N/A 25 mm N/A 30 mm N/A 35 mm N/A 35 mm
L N/A 29 mm N/A 31 mm N/A 35 mm N/A 36 mm N/A 46 mm
C1 N/A 8 mm N/A 8 mm N/A 9 mm N/A 10 mm N/A 10 mm
C1 N/A
Thread G N/A M25x1.5 N/A M30x1.5 N/A M35x1.5 N/A M40x1.5 N/A M40x1.5
D3 N/A 38 mm N/A 45 mm N/A 52 mm N/A 58 mm N/A 58 mm
Locknut N/A KM5 N/A KM6 N/A KM7 N/A KM8 N/A KM8
Lockwasher and Lockplates N/A MB5 N/A MB6 N/A MB7 N/A MB8 N/A MB8
Appropriate Hydraulic Nut N/A
  • 1 Adapters with a C1 dimension use a lockplate as the locking device as shown in the illustration; otherwise, a lockwasher is used as the locking device.