Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.
Unit of Measure
Items
HE311 Sleeve-Tapered Sleeve Adapter Assembly-A

Metric HE/HS Adapter Sleeve for Inch Shaft

HE311 Sleeve-Tapered Sleeve Adapter Assembly-A

Metric HE/HS Adapter Sleeve for Inch Shaft

HE311 Sleeve-Tapered Sleeve Adapter Assembly-A

Metric HE/HS Adapter Sleeve for Inch Shaft

HE311 Sleeve-Tapered Sleeve Adapter Assembly-A

Metric HE/HS Adapter Sleeve for Inch Shaft

HE311 Sleeve-Tapered Sleeve Adapter Assembly-A

Metric HE/HS Adapter Sleeve for Inch Shaft
d1 N/A 0.75 in19.05 mm N/A 0.75 in19.05 mm N/A 1 in25.4 mm N/A 1 in25.4 mm N/A 1.125 in28.58 mm
L1 N/A 29 mm N/A 35 mm N/A 31 mm N/A 38 mm N/A 43 mm
C N/A 8 mm N/A 8 mm N/A 8 mm N/A 8 mm N/A 9 mm
C1 N/A
Thread G N/A M25x1.5 N/A M25x1.5 N/A M30x1.5 N/A M30x1.5 N/A M35x1.5
D3 N/A 38 mm N/A 38 mm N/A 45 mm N/A 45 mm N/A 52 mm
Weight N/A 0.08 Kg N/A 0.09 Kg N/A 0.1 Kg N/A 0.13 Kg N/A 0.18 Kg
L N/A KM5 N/A KM5 N/A KM6 N/A KM6 N/A KM7
D3 N/A MB5 N/A MB5 N/A MB6 N/A MB6 N/A MB7
Appropriate Hydraulic Nut N/A
  • 1 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)