Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • Includes sleeve, hydraulic nut and lockwasher or lockplate.
  • Hydraulic assistance facilitates mounting of large bearing. Oil pump required to inject pressurized oil.
  • Other dimensions may be available, consult your Timken sales representative.
Unit of Measure
Items
Metric OH Hydraulic Adapter Sleeve

Metric OH Hydraulic Adapter Sleeve

Metric OH Hydraulic Adapter Sleeve

Metric OH Hydraulic Adapter Sleeve

Metric OH Hydraulic Adapter Sleeve

Metric OH Hydraulic Adapter Sleeve

Metric OH Hydraulic Adapter Sleeve

Metric OH Hydraulic Adapter Sleeve

Metric OH Hydraulic Adapter Sleeve

Metric OH Hydraulic Adapter Sleeve
d1 N/A 140 mm N/A 140 mm N/A 150 mm N/A 150 mm N/A 160 mm
L1 N/A 93 mm N/A 119 mm N/A 101 mm N/A 122 mm N/A 87 mm
C N/A 27.5 mm N/A 28 mm N/A 28.5 mm N/A 29 mm N/A 29.5 mm
C1 N/A
Thread G N/A M160x3 N/A M160x3 N/A M170x3 N/A M170x3 N/A M180x3
D3 N/A 190 mm N/A 210 mm N/A 200 mm N/A 220 mm N/A 210 mm
Ro N/A M6
Dimension e N/A 4.2 mm
Dimension t N/A 9 mm
Weight N/A 5.21 Kg N/A 7.67 Kg N/A 5.99 Kg N/A 8.38 Kg N/A 5.7 Kg
Locknut N/A KML 32 N/A KM 32 N/A KML 34 N/A KM 34 N/A KML 36
Lockwasher and Lockplates N/A MBL32 N/A MB32 N/A MBL34 N/A MB34 N/A MBL36
Appropriate Hydraulic Nut N/A HMV 32 N/A HMV 32 N/A HMV 34 N/A HMV 34 N/A HMV 36
  • 1 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)