Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • Sleeves used in the dismounting of tapered bore bearing from shaft.
  • Hydraulic assistance facilitates dismounting of large bearing. Oil pump required to inject pressurized oil.
  • Other dimensions may be available, consult your Timken sales representative.
Unit of Measure
Items
HU Accessories AOH Hydraulic Withdrawal Sleeve image

Metric AOH Hydraulic Withdrawal Sleeve

HU Accessories AOH Hydraulic Withdrawal Sleeve image

Metric AOH Hydraulic Withdrawal Sleeve

HU Accessories AOH Hydraulic Withdrawal Sleeve image

Metric AOH Hydraulic Withdrawal Sleeve

HU Accessories AOH Hydraulic Withdrawal Sleeve image

Metric AOH Hydraulic Withdrawal Sleeve

HU Accessories AOH Hydraulic Withdrawal Sleeve image

Metric AOH Hydraulic Withdrawal Sleeve
d1 N/A 200 mm
L1 N/A 111 mm N/A 130 mm N/A 138 mm N/A 145 mm N/A 170 mm
L1 N/A 117 mm N/A 136 mm N/A 152 mm N/A 151 mm N/A 184 mm
b N/A 20 mm N/A 20 mm N/A 20 mm N/A 23 mm N/A 20 mm
Ro N/A G1/8 N/A G1/4 N/A G1/8 N/A G1/4 N/A G1/8
e N/A 6.5 mm N/A 9 mm N/A 6.5 mm N/A 9 mm N/A 6.5 mm
t N/A 12 mm N/A 15 mm N/A 12 mm N/A 15 mm N/A 12 mm
Thread D12 N/A Tr230x4 N/A Tr240x4 N/A Tr230x4 N/A Tr240x4 N/A Tr230x4
Weight N/A 7.29 Kg N/A 9.1 Kg N/A 8.25 Kg N/A 10.4 Kg N/A 10.2 Kg
Appropriate Withdrawal Nut No. N/A HM 46T N/A HM 3048 N/A HM 46T N/A HM 3048 N/A HM 46T
Appropriate Hydraulic Nut N/A HMV 46 N/A HMV 48 N/A HMV 46 N/A HMV 48 N/A HMV 46
Taper N/A 1:12 N/A 1:12 N/A 1:30 N/A 1:12 N/A 1:30
  • 1 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
  • 2 Means metric thread and the digits are major diameter of thread and pitch.
    Trmeans 30º; trapezoid thread and the digits are major diameter of thread and pitch.