Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
KM20 Metric Locknut |
KM21 Metric Locknut |
KM0 Metric Locknut |
KM22 Metric Locknut |
KM23 Metric Locknut |
|||||
| Thread D11 | N/A M100x2 | N/A M105x2 | N/A M10x0.75 | N/A M110x2 | N/A M115x2 | |||||
| D3 | N/A 130 mm | N/A 140 mm | N/A 18 mm | N/A 145 mm | N/A 150 mm | |||||
| D4 | N/A 120 mm | N/A 126 mm | N/A 13.5 mm | N/A 133 mm | N/A 137 mm | |||||
| Bn | N/A 18 mm | N/A 18 mm | N/A 4 mm | N/A 19 mm | N/A 19 mm | |||||
| s | N/A 10 mm | N/A 12 mm | N/A 3 mm | N/A 12 mm | N/A 12 mm | |||||
| T | N/A 4 mm | N/A 5 mm | N/A 2 mm | N/A 5 mm | N/A 5 mm | |||||
| i | N/A | |||||||||
| Tapped Hole Threads | N/A | |||||||||
| Dp | N/A | |||||||||
| Weight | N/A 0.7 Kg | N/A 0.85 Kg | N/A 0.010 Kg | N/A 0.97 Kg | N/A 1.01 Kg | |||||
| Lockwasher | N/A MB 20 | N/A MB 21 | N/A MB 00 | N/A MB 22 | N/A MB 23 | |||||
| Suitable Lockplate No | N/A | |||||||||
|
||||||||||