Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
MB0 Metric Lockwasher |
MB1 Metric Lockwasher |
MB2 Metric Lockwasher |
MB3 Metric Lockwasher |
MB4 Metric Lockwasher |
|||||
| D1 | N/A 10 mm | N/A 12 mm | N/A 15 mm | N/A 17 mm | N/A 20 mm | |||||
| k | N/A 8.5 mm | N/A 10.5 mm | N/A 13.5 mm | N/A 15.5 mm | N/A 18.5 mm | |||||
| E | N/A 3 mm | N/A 3 mm | N/A 4 mm | N/A 4 mm | N/A 4 mm | |||||
| t | N/A 1 mm | |||||||||
| S | N/A 3 mm | N/A 3 mm | N/A 4 mm | N/A 4 mm | N/A 4 mm | |||||
| D4 | N/A 13 mm | N/A 17 mm | N/A 21 mm | N/A 24 mm | N/A 26 mm | |||||
| D5 | N/A 21 mm | N/A 25 mm | N/A 28 mm | N/A 32 mm | N/A 36 mm | |||||
| Number of Tangs | N/A 9 | N/A 9 | N/A 13 | N/A 13 | N/A 13 | |||||
| Weight | N/A 0.0013 Kg | N/A 0.002 Kg | N/A 0.0025 Kg | N/A 0.003 Kg | N/A 0.004 Kg | |||||
| Locknut Number | N/A KM 00 | N/A KM 01 | N/A KM 02 | N/A KM 03 | N/A KM 04 | |||||
|
|
||||||||||