Smarter Bearing Selection Is Here

The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken® Syber® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty
  • Sleeves used in the dismounting of tapered bore bearing from shaft.
  • Safe and effective dismounting.
  • Other dimensions may be available, consult your Timken sales representative.
Unit of Measure
Items
HU Accessories AH Withdrawal Sleeve image

Metric AH Withdrawal Sleeve

HU Accessories AH Withdrawal Sleeve image

Metric AH Withdrawal Sleeve

HU Accessories AH Withdrawal Sleeve image

Metric AH Withdrawal Sleeve

HU Accessories AH Withdrawal Sleeve image

Metric AH Withdrawal Sleeve

HU Accessories AH Withdrawal Sleeve image

Metric AH Withdrawal Sleeve
d1 N/A 35 mm N/A 35 mm N/A 40 mm N/A 40 mm N/A 45 mm
L N/A 29 mm N/A 40 mm N/A 31 mm N/A 44 mm N/A 35 mm
L11 N/A 32 mm N/A 43 mm N/A 34 mm N/A 47 mm N/A 38 mm
b N/A 6 mm N/A 7 mm N/A 6 mm N/A 7 mm N/A 7 mm
Thread D12 N/A M45x1.5 N/A M45x1.5 N/A M50x1.5 N/A M50x1.5 N/A M55x2
Weight N/A 0.09 Kg N/A 0.13 Kg N/A 0.11 Kg N/A 0.16 Kg N/A 0.14 Kg
Appropriate Withdrawal Nut No. N/A KM9 N/A KM9 N/A KM10 N/A KM10 N/A KM11
Appropriate Hydraulic Nut N/A N/A N/A HMV 10 N/A HMV 10 N/A HMV 11
Taper N/A 1:12
  • 1 Dimension L1 decreases as the withdrawal sleeve is driven in during mounting.
  • 2 Means metric thread and the digits are major diameter of thread and pitch.
    Trmeans 30º; trapezoid thread and the digits are major diameter of thread and pitch.