The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Items |
![]() SK 4023 X 35 MM Push Type Sleeve |
![]() SK 4523 X 40 MM Push Type Sleeve |
![]() SK 5023 X 45 MM Push Type Sleeve |
![]() SK 5523 X 50 MM Push Type Sleeve |
![]() SK 6523 X 60 MM Push Type Sleeve |
|||||
d | N/A 1.378 in | N/A 1.575 in | N/A 1.772 in | N/A 1.969 in | N/A 2.362 in | |||||
L | N/A 1.181 in | N/A 1.26 in | N/A 1.378 in | N/A 1.457 in | N/A 1.654 in | |||||
Major Dia - B | N/A 1.767 | N/A 1.967 | N/A 2.204 | N/A 2.407 | N/A 2.933 | |||||
Threads No. per Inch | N/A 18 | N/A 18 | N/A 18 | N/A 18 | N/A 12 | |||||
G | N/A 0.236 in | N/A 0.236 in | N/A 0.276 in | N/A 0.276 in | N/A 0.295 in | |||||
A | N/A 1.585 in | N/A 1.782 in | N/A 1.978 in | N/A 2.175 in | N/A 2.569 in | |||||
F | N/A 0.052 in | N/A 0.052 in | N/A 0.052 in | N/A 0.052 in | N/A 0.084 in | |||||
Taper | N/A 1:30 | N/A 1:12 | N/A 1:12 | N/A 1:12 | N/A 1:12 | |||||
Weight | N/A 0.16 lb | N/A 0.22 lb | N/A 0.25 lb | N/A 0.310 lb | N/A 0.5 lb | |||||
|