Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Removal Nut Old Design

Removal Nut

Removal Nut Old Design

Removal Nut

Removal Nut

Removal Nut

Removal Nut

Removal Nut

Removal Nut

Removal Nut
Major Diameter d N/A 1.767 in N/A 1.967 in N/A 2.204 in N/A 2.407 in N/A 2.626 in
Threads No. per Inch N/A 18
C N/A 2.827 in N/A 2.984 in N/A 3.062 in N/A 3.2810 in N/A 3 1/2 in
E N/A 2.072 in N/A 2.291 in N/A 2.562 in N/A 2.812 in N/A 3.062 in
D1 N/A 0.07 in N/A 0.07 in N/A 0.078 in N/A 0.078 in N/A 0.078 in
G N/A 0.49 in N/A 0.49 in N/A 0.24 in N/A 0.24 in N/A 0.24 in
H N/A 0.151 in N/A 0.151 in N/A 0.135 in N/A 0.135 in N/A 0.135 in