The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Items |
![]() SNW-07 x 1 3/16 "SNW/SNP – Pull-Type Sleeve, Locknut, Lockwasher/Lockplate Assemblies" |
![]() SNW-08 x 1 5/16 "SNW/SNP – Pull-Type Sleeve, Locknut, Lockwasher/Lockplate Assemblies" |
![]() SNW-108 x 1 5/16 "SNW/SNP – Pull-Type Sleeve, Locknut, Lockwasher/Lockplate Assemblies" |
![]() SNW-09 x 1 3/8 "SNW/SNP – Pull-Type Sleeve, Locknut, Lockwasher/Lockplate Assemblies" |
![]() SNW-09 x 1 7/16 "SNW/SNP – Pull-Type Sleeve, Locknut, Lockwasher/Lockplate Assemblies" |
|||||
Series | N/A 222K | N/A 222K | N/A 223K and 232K | N/A 222K | N/A 222K | |||||
Diameter d | N/A 1.1875 in | N/A 1 5/16 in | N/A 1 5/16 in | N/A 1.375 in | N/A 1.4375 in | |||||
Tolerance1 | N/A -0.003 in | |||||||||
B2 | N/A 1.449 in | N/A 1.494 in | N/A 2.005 in | N/A 1.574 in | N/A 1.574 in | |||||
S | N/A 0.488 in | N/A 0.496 in | N/A 0.496 in | N/A 0.496 in | N/A 0.496 in | |||||
D1 | N/A 2.068 in | N/A 2.255 in | N/A 2.255 in | N/A 2.536 in | N/A 2.536 in | |||||
Bearing Number | N/A 22207K | N/A 22208K | N/A 22308K | N/A 22208K | N/A 22209K | |||||
Sleeve | N/A S-07 | N/A S-08 | N/A S-108 | N/A S-09 x 1 3/8 | N/A S-09 | |||||
Locknut | N/A N 07 | N/A N 08 | N/A N 08 | N/A N 09 | N/A N 09 | |||||
Lockwasher and Lockplates | N/A W 07 | N/A W 08 | N/A W 08 | N/A W 09 | N/A W 09 | |||||
Taper | N/A 1:12 | |||||||||
SNW/SNP Assembly Weight | N/A 0.320 lb | N/A 0.42 lb | N/A 0.5 lb | N/A 0.790 lb | N/A 0.550 lb | |||||
|