The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
BP10T115S BP Backing Plate |
BP10T200S BP Backing Plate |
BP10T050S BP Backing Plate |
BP11T203S BP Backing Plate |
BP11T204 BP Backing Plate |
|||||
| Shaft Size | N/A 1 15/16 in | N/A 2 in | N/A 50 mm | N/A 2 3/16 in | N/A 2 1/4 in | |||||
| Dimension F | N/A 5.5 in139.7 mm | N/A 5.5 in139.7 mm | N/A 5.5 in139.7 mm | N/A 6.19 in157.2 mm | N/A 6.19 in157.2 mm | |||||
| Dimension E1 | N/A 4.38 in111.1 mm | N/A 4.38 in111.1 mm | N/A 4.38 in111.1 mm | N/A 4.88 in123.8 mm | N/A 4.88 in123.8 mm | |||||
| Dimension E2 | N/A 4.07 in103.3 mm | N/A 4.07 in103.3 mm | N/A 4.07 in103.3 mm | N/A 4.51 in114.5 mm | N/A 4.51 in114.5 mm | |||||
| Dimension BC1 | N/A 6.19 in157.1 mm | N/A 6.19 in157.1 mm | N/A 6.19 in157.1 mm | N/A 6.89 in175.1 mm | N/A 6.89 in175.1 mm | |||||
| Dimension BC2 | N/A 5.75 in146.1 mm | N/A 5.75 in146.1 mm | N/A 5.75 in146.1 mm | N/A 6.38 in161.9 mm | N/A 6.38 in161.9 mm | |||||
| Dimension J | N/A 0.53 in13.5 mm | N/A 0.53 in13.5 mm | N/A 0.53 in13.5 mm | N/A 0.66 in16.7 mm | N/A 0.66 in16.7 mm | |||||
| Weight | N/A 4.5 lb2 Kg | N/A 4.5 lb2 Kg | N/A 4.5 lb2 Kg | N/A 6.10 lb2.8 Kg | N/A 6.10 lb2.8 Kg | |||||
| Bolt Size | N/A 1/2 in12 mm | N/A 1/2 in12 mm | N/A 1/2 in12 mm | N/A 5/8 in16 mm | N/A 5/8 in16 mm | |||||
|
|
||||||||||