Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Made from Black Oxide treated steel for improved corrosion protection, these bolt are outfitted with grease fitting to fill the cover cavity with grease for an added barrier.
Unit of Measure
Items
Closed-End-Steel-Secondary-Cover

Steel Closed End Cover

Closed-End-Steel-Secondary-Cover

Steel Closed End Cover

Closed-End-Steel-Secondary-Cover

Steel Closed End Cover

Closed-End-Steel-Secondary-Cover

Steel Closed End Cover

Closed-End-Steel-Secondary-Cover

Steel Closed End Cover
Type N/A Closed
Outside Diameter N/A 3.96 in100.6 mm N/A 4.3 in109.2 mm N/A 4.69 in119.1 mm N/A 5.08 in129 mm N/A 7 in177.8 mm
Width N/A 1.95 in49.5 mm N/A 1.79 in45.5 mm N/A 2.19 in55.6 mm N/A 2.19 in55.6 mm N/A 2.57 in65.3 mm
Dimension F N/A 3.53 in89.70 mm N/A 3.88 in98.6 mm N/A 4.08 in103.6 mm N/A 4.57 in116.1 mm N/A 5.49 in139.4 mm