Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure
Items
Timken_SRB_Brass_EMW33_22208YMW33C3-A2

Spherical Roller Bearings - Brass Cage

Timken_SRB_Brass_EMW33_22208YMW33C3-A2

Spherical Roller Bearings - Brass Cage

Timken_SRB_Brass_EMW33_22208YMW33C3-A2

Spherical Roller Bearings - Brass Cage

Timken_SRB_Brass_EMW33_22208YMW33C3-A2

Spherical Roller Bearings - Brass Cage

Timken_SRB_Brass_EMW33_22208YMW33C3-A2

Spherical Roller Bearings - Brass Cage
Design Unit N/A Metric
d - Bore N/A 30 mm N/A 30 mm N/A 30 mm N/A 30 mm N/A 35 mm
D - Outer Diameter N/A 62 mm2.4409 in N/A 62 mm2.4409 in N/A 62 mm2.4409 in N/A 62 mm2.4409 in N/A 72 mm2.8346 in
B' - Inner Ring Width N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 23 mm0.9055 in
B - Outer Ring Width N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 23 mm0.9055 in
Bore_Taper N/A
R - Inner Ring "To Clear" Radius1 N/A 1 mm0.040 in
r - Outer Ring "To Clear" Radius2 N/A 1 mm0.040 in
da - Inner Ring Backing Diameter N/A 38.000 mm1.500 in N/A 38.000 mm1.500 in N/A 38.000 mm1.500 in N/A 38.000 mm1.500 in N/A 45.000 mm1.800 in
Da - Outer Ring Backing Diameter N/A 56 mm2.200 in N/A 56 mm2.200 in N/A 56 mm2.200 in N/A 56 mm2.200 in N/A 65.00 mm2.600 in
C0 - Static Radial Rating N/A 64300 N14400 lbf N/A 64300 N14400 lbf N/A 64300 N14400 lbf N/A 64300 N14400 lbf N/A 86500 N19400 lbf
C1(2) - Dynamic Radial Rating (Two-Rows) N/A 56800 N12800 lbf N/A 56800 N12800 lbf N/A 56800 N12800 lbf N/A 56800 N12800 lbf N/A 82000 N18500 lbf
e - ISO Factor3 N/A 0.31
Y0 - ISO Factor4 N/A 2.1 N/A 2.1 N/A 2.1 N/A 2.1 N/A 2.16
Y1 - ISO Factor5 N/A 2.15 N/A 2.15 N/A 2.15 N/A 2.15 N/A 2.21
Y2 - ISO Factor6 N/A 3.2 N/A 3.2 N/A 3.2 N/A 3.2 N/A 3.29
Reference Thermal Speed Rating (Grease) N/A 7900 rpm N/A 7900 rpm N/A 7900 rpm N/A 7900 rpm N/A 7000 rpm
Reference Thermal Speed Rating (Oil)7 N/A 9900 rpm N/A 9900 rpm N/A 9900 rpm N/A 9900 rpm N/A 8700 rpm
Cg - Geometry Factor8 N/A 0.0368 N/A 0.0368 N/A 0.0368 N/A 0.0368 N/A 0.041
Bearing Weight N/A 0.3 Kg0.6 lb N/A 0.3 Kg0.6 lb N/A 0.3 Kg0.6 lb N/A 0.3 Kg0.6 lb N/A 0.4 Kg1 lb
Cage Type N/A EM
Cage Material N/A Brass
Superseded Part N/A 22206YM N/A 22206YMC3 N/A 22206YMW33 N/A 22206YMW33C3 N/A 22207YMW33
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.