The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Items |
![]() 21305EJW33 Spherical Roller Bearings - Steel Cage |
![]() 21305EJW33C2 Spherical Roller Bearings - Steel Cage |
![]() 21305EJW33C3 Spherical Roller Bearings - Steel Cage |
![]() 21305EJW33C4 Spherical Roller Bearings - Steel Cage |
![]() 21305KEJW33 Spherical Roller Bearings - Steel Cage |
|||||
UPC Code | N/A 087796022522 | N/A 087796030442 | N/A 087796204591 | N/A 087796030459 | N/A 087796288393 | |||||
Design Unit | N/A Metric | |||||||||
d - Bore | N/A 25 mm | |||||||||
D - Outer Diameter | N/A 62 mm2.4409 in | |||||||||
B' - Inner Ring Width | N/A 17 mm0.6693 in | |||||||||
B - Outer Ring Width | N/A 17 mm0.6693 in | |||||||||
Bore_Taper | N/A | N/A | N/A | N/A | N/A 1/12 | |||||
R - Inner Ring "To Clear" Radius1 | N/A 1 mm0.040 in | |||||||||
r - Outer Ring "To Clear" Radius2 | N/A 1 mm0.040 in | |||||||||
da - Inner Ring Backing Diameter | N/A 35.000 mm1.400 in | |||||||||
Da - Outer Ring Backing Diameter | N/A 55.0 mm2.100 in | |||||||||
C0 - Static Radial Rating | N/A 55500 N12500 lbf | |||||||||
C1(2) - Dynamic Radial Rating (Two-Rows) | N/A 44300 N9970 lbf | |||||||||
e - ISO Factor3 | N/A 0.27 | |||||||||
Y0 - ISO Factor4 | N/A 2.43 | |||||||||
Y1 - ISO Factor5 | N/A 2.48 | |||||||||
Y2 - ISO Factor6 | N/A 3.7 | |||||||||
Reference Thermal Speed Rating (Grease) | N/A 8100 rpm | |||||||||
Reference Thermal Speed Rating (Oil)7 | N/A 10100 rpm | |||||||||
Cg - Geometry Factor8 | N/A 0.0367 | |||||||||
Bearing Weight | N/A | |||||||||
Cage Type | N/A EJ | |||||||||
Cage Material | N/A Steel | |||||||||
Superseded Part | N/A 21305CJW33 | N/A 21305CJW33C2 | N/A 21305CJW33C3 | N/A 21305CJW33C4 | N/A 21305KCJW33 | |||||
|