Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.

To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.

Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.

When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.

As always, Timken will be happy to advise on any application issues.
Unit of Measure
Items
timken-split-flange-mounted-cylindrical-roller-bearing-unit-LSE207BXHFKPS-assembled

Split Cylindrical Roller Bearing Heavy Series Flange Unit

timken-split-flange-mounted-cylindrical-roller-bearing-unit-LSE207BXHFKPS-assembled

Split Cylindrical Roller Bearing Heavy Series Flange Unit

timken-split-flange-mounted-cylindrical-roller-bearing-unit-LSE207BXHFKPS-assembled

Split Cylindrical Roller Bearing Heavy Series Flange Unit

timken-split-flange-mounted-cylindrical-roller-bearing-unit-LSE207BXHFKPS-assembled

Split Cylindrical Roller Bearing Heavy Series Flange Unit

timken-split-flange-mounted-cylindrical-roller-bearing-unit-LSE207BXHFKPS-assembled

Split Cylindrical Roller Bearing Heavy Series Flange Unit
Shaft Size N/A 4.6875 in
Seal Type N/A Aluminium Triple Labyrinth N/A Aluminium Triple Labyrinth N/A Kevlar Packing Seal N/A Kevlar Packing Seal N/A Viton Single Lip
Bearing Type N/A Split Cylindrical Expansion Type N/A Split Cylindrical Retained Type N/A Split Cylindrical Expansion Type N/A Split Cylindrical Retained Type N/A Split Cylindrical Expansion Type
Support Type N/A Round Flange
Series Type N/A Heavy Series
Bolt Size N/A 4 x M24
Dimension T N/A 20.9 in530 mm
Dimension R N/A 18.1 in460 mm
Dimension P N/A 1.3 in34 mm
Dimension H N/A 4.8 in122 mm
Dimension N N/A 15.372 in390.45 mm
Dimension V N/A 0.3 in7 mm
Dimension L N/A 9.0000 in229 mm
Cr - Dynamic Load Rating N/A 169281 lbf753000 N
Cor - Static Load Rating N/A 218964 lbf974000 N
Ca - Axial Load Rating N/A N/A 11016 lbf49000 N N/A N/A 11016 lbf49000 N N/A
Speed [Max] N/A 1500 rpm
Bearing Number N/A HSE411BX N/A HSE411BR N/A HSE411BX N/A HSE411BR N/A HSE411BX
Housing N/A HS56HXTL N/A HS56HRTL N/A HSE411HX N/A HSE411HR N/A HSE411HX