Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
LSE103BXHF Split Cylindrical Roller Bearing Light Series Flange Unit |
LSE103BRHF Split Cylindrical Roller Bearing Light Series Flange Unit |
LSE103BXHFKPS Split Cylindrical Roller Bearing Light Series Flange Unit |
LSE103BRHFKPS Split Cylindrical Roller Bearing Light Series Flange Unit |
LSE103BXHFRSS Split Cylindrical Roller Bearing Light Series Flange Unit |
|||||
| Shaft Size | N/A 1 3/16 in | |||||||||
| Seal Type | N/A Felt Seal | N/A Felt Seal | N/A Kevlar Packing Seal | N/A Kevlar Packing Seal | N/A Viton Single Lip | |||||
| Bearing Type | N/A Split Cylindrical Expansion Type | N/A Split Cylindrical Retained Type | N/A Split Cylindrical Expansion Type | N/A Split Cylindrical Retained Type | N/A Split Cylindrical Expansion Type | |||||
| Support Type | N/A Round Flange | |||||||||
| Series Type | N/A Light Series | |||||||||
| Bolt Size | N/A 4 x M12 | |||||||||
| Dimension T | N/A 8 in204 mm | |||||||||
| Dimension R | N/A 6.5 in164 mm | |||||||||
| Dimension P | N/A 0.5 in13 mm | |||||||||
| Dimension H | N/A 2 in51 mm | |||||||||
| Dimension N | N/A 4.687 in119.06 mm | |||||||||
| Dimension V | N/A 0.1 in3 mm | |||||||||
| Dimension L | N/A 3.7 in93 mm | |||||||||
| Cr - Dynamic Load Rating | N/A 14613 lbf65000 N | |||||||||
| Cor - Static Load Rating | N/A 15287 lbf68000 N | |||||||||
| Ca - Axial Load Rating | N/A | N/A 719.38 lbf3200 N | N/A | N/A 719.38 lbf3200 N | N/A | |||||
| Maximum Speed | N/A 5400 rpm | |||||||||
| Bearing Number | N/A LSE103BX | N/A LSE103BR | N/A LSE103BX | N/A LSE103BR | N/A LSE103BX | |||||
| Housing | N/A LSE103HX | N/A LSE103HR | N/A LSE103HX | N/A LSE103HR | N/A LSE103HX | |||||
|
|
||||||||||