Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.

To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.

Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.

When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.

As always, Timken will be happy to advise on any application issues.
Unit of Measure
Items
timken-split-flange-mounted-cylindrical-roller-bearing-unit-LSE207BXHFKPS-assembled

Split Cylindrical Roller Bearing Medium Series Flange Unit

timken-split-flange-mounted-cylindrical-roller-bearing-unit-LSE207BXHFKPS-assembled

Split Cylindrical Roller Bearing Medium Series Flange Unit

timken-split-flange-mounted-cylindrical-roller-bearing-unit-LSE207BXHFKPS-assembled

Split Cylindrical Roller Bearing Medium Series Flange Unit

timken-split-flange-mounted-cylindrical-roller-bearing-unit-LSE207BXHFKPS-assembled

Split Cylindrical Roller Bearing Medium Series Flange Unit

timken-split-flange-mounted-cylindrical-roller-bearing-unit-LSE207BXHFKPS-assembled

Split Cylindrical Roller Bearing Medium Series Flange Unit
Shaft Size N/A 1 11/16 in
Seal Type N/A Felt Seal N/A Felt Seal N/A Kevlar Packing Seal N/A Kevlar Packing Seal N/A Viton Single Lip
Bearing Type N/A Split Cylindrical Expansion Type N/A Split Cylindrical Retained Type N/A Split Cylindrical Expansion Type N/A Split Cylindrical Retained Type N/A Split Cylindrical Expansion Type
Support Type N/A Round Flange
Series Type N/A Medium Series
Bolt Size N/A 4 x M12
Dimension T N/A 10.2 in260 mm
Dimension R N/A 8.6 in218 mm
Dimension P N/A 0.6 in16 mm
Dimension H N/A 2.6 in67 mm
Dimension N N/A 6.571 in166.96 mm
Dimension V N/A 0.1 in3 mm
Dimension L N/A 4.8 in123 mm
Cr - Dynamic Load Rating N/A 27202 lbf121000 N
Cor - Static Load Rating N/A 28551 lbf127000 N
Ca - Axial Load Rating N/A N/A 1394 lbf6200 N N/A N/A 1394 lbf6200 N N/A
Maximum Speed N/A 4350 rpm
Bearing Number N/A MSE111BX N/A MSE111BR N/A MSE111BX N/A MSE111BR N/A MSE111BX
Housing N/A MSE111HX N/A MSE111HR N/A MSE111HX N/A MSE111HR N/A MSE111HX