Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Timken Split Cylindrical hanger units are the optimum solution for the support of screw conveyor shafts. The unit is comprised of a cast iron split housing into which expansion type split cylindrical roller bearings are fitted. Provision of a drilled and tapped boss in one half of the housing allows for the unit to be mounted from the conveyor cross bracing or any other suitable surface. It is recommended that some form of swivel fixing be incorporated into the mounting arrangement to allow for static alignment.

Due to the arduous conditions often found in screw conveyor applications, correct seal selection is critical. Timken Split Cylindrical hanger units are available with many sealing variants, all of which can also be tailored to suit specific applications. When integrating hanging units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. Only suitable for an expansion (BX) type bearings. Please contact Timken for further information.

Hanger units have two seal grooves per side. They are supplied with double felt seals as standard. However, the standard seal groove will accept any combination of strip seal.

A further option is to have a tapped hole between the seal grooves at each end of the housing to incorporate a grease or air supply to purge the seals.
Unit of Measure
Items
timken-split-cylindrical-roller-bearing-housing-LSM80HG-assembled

Split Cylindrical Roller Bearing Light Series Hanger Unit

timken-split-cylindrical-roller-bearing-housing-LSM80HG-assembled

Split Cylindrical Roller Bearing Light Series Hanger Unit

timken-split-cylindrical-roller-bearing-housing-LSM80HG-assembled

Split Cylindrical Roller Bearing Light Series Hanger Unit

timken-split-cylindrical-roller-bearing-housing-LSM80HG-assembled

Split Cylindrical Roller Bearing Light Series Hanger Unit

timken-split-cylindrical-roller-bearing-housing-LSM80HG-assembled

Split Cylindrical Roller Bearing Light Series Hanger Unit
Shaft Size N/A 1 3/16 in
Seal Type1 N/A Felt Seal N/A Kevlar Packing Seal N/A Viton Single Lip N/A High Temperature Packing N/A Felt Seal
Bearing Type N/A Split Cylindrical Expansion Type
Support Type N/A Hanger Block
Series Type N/A Light Series
Dimension C N/A 2.165 in55 mm
Dimension G N/A 3.9 in100 mm
Dimension H N/A 2.6 in66 mm
Dimension L N/A 4.3 in108 mm
Dimension X (Thread) N/A 1 - 8 UNC
Dimension Y N/A 2.0 in50 mm
Cr - Dynamic Load Rating N/A 14613 lbf65000 N
Cor - Static Load Rating N/A 15287 lbf68000 N
Maximum Speed N/A 5400 rpm
Bearing Number N/A LSE103BX
Housing N/A LSE103HG
  • 1 Hanger units have two seal grooves per side. They are supplied with double felt seals as standard. However, the standard seal groove will accept any combination of strip seal.