Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-LSE307BRHSAFQA4BATL-assembled

Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block

timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-LSE307BRHSAFQA4BATL-assembled

Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block

Split Block - Cylindrical Roller Bearing - SAFQ 2

Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block

Split Block - Cylindrical Roller Bearing - SAFQ 2

Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block

Split Block - Cylindrical Roller Bearing - SAFQ 2

Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block
Shaft Size N/A 1 3/16 in
Seal Type N/A Felt Type N/A Felt Type N/A Kevlar Packing Seal N/A Kevlar Packing Seal N/A Viton Single Lip
Bearing Type N/A Split Cylindrical Expansion Type N/A Split Cylindrical Retained Type N/A Split Cylindrical Expansion Type N/A Split Cylindrical Retained Type N/A Split Cylindrical Expansion Type
Support Type N/A Two-Bolt Plummer Block
Series Type N/A Light Series
Pillow/Plummer Block Style N/A Split Cylindrical Housed Unit - SAFQ
Bolt Size N/A 2 x 1/2"
Dimension H  N/A 2-1/4 in
Dimension H2 N/A 5.2 in
Dimension J1  N/A 7 in
Dimension J2  N/A 6-1/4 in
Dimension K  N/A
Dimension L  N/A 8-1/4 in
Dimension M  N/A 2-3/16 in
Housing Width N/A 3.3 in84 mm
Cr - Dynamic Load Rating N/A 14296 lbf63500 N
Cor - Static Load Rating N/A 14724 lbf65400 N
Maximum Speed N/A 5400 rpm
Bearing Number N/A LSE103BX N/A LSE103BR N/A LSE103BX N/A LSE103BR N/A LSE103BX
Housing N/A LSE103HX N/A LSE103HR N/A LSE103HX N/A LSE103HR N/A LSE103HX