Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Split Block - Cylindrical Roller Bearing - SN

Split Cylindrical Roller Bearing Light Series SN/SD Plummer Block

Split Block - Cylindrical Roller Bearing - SN

Split Cylindrical Roller Bearing Light Series SN/SD Plummer Block

Split Block - Cylindrical Roller Bearing - SN

Split Cylindrical Roller Bearing Light Series SN/SD Plummer Block

Split Block - Cylindrical Roller Bearing - SN

Split Cylindrical Roller Bearing Light Series SN/SD Plummer Block

Split Block - Cylindrical Roller Bearing - SN

Split Cylindrical Roller Bearing Light Series SN/SD Plummer Block
Shaft Size N/A 1 7/16 in
Seal Type N/A Felt Type N/A Felt Type N/A Kevlar Packing Seal N/A Kevlar Packing Seal N/A Viton Single Lip
Bearing Type N/A Split Cylindrical Expansion Type N/A Split Cylindrical Retained Type N/A Split Cylindrical Expansion Type N/A Split Cylindrical Retained Type N/A Split Cylindrical Expansion Type
Support Type N/A Two-Bolt Plummer Block
Series Type N/A Light Series
Pillow/Plummer Block Style N/A Split Cylindrical Housed Unit - Angled
Bolt Size N/A 2 x M12
Dimension H N/A 60 mm
Dimension H2 N/A 135 mm
Dimension J N/A 170 mm
Dimension K N/A
Dimension L N/A 205 mm
Dimension M N/A 60 mm
Housing Width N/A 3.3 in84 mm
Cr - Dynamic Load Rating N/A 14613 lbf65000 N
Cor - Static Load Rating N/A 15287 lbf68000 N
Ca - Axial Load Rating N/A N/A 719.38 lbf3200 N N/A N/A 719.38 lbf3200 N N/A
Maximum Speed N/A 5400 rpm
Bearing Number N/A LSE107BX N/A LSE107BR N/A LSE107BX N/A LSE107BR N/A LSE107BX
Housing N/A LSE107HX N/A LSE107HR N/A LSE107HX N/A LSE107HR N/A LSE107HX