Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Split Block - Cylindrical Roller Bearing - SAFQ 4

Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block

Split Block - Cylindrical Roller Bearing - SAFQ 4

Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block

Split Block - Cylindrical Roller Bearing - SAFQ 4

Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block

Split Block - Cylindrical Roller Bearing - SAFQ 4

Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block

Split Block - Cylindrical Roller Bearing - SAFQ 4

Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block
Shaft Size N/A 2 11/16 in
Seal Type N/A Felt Type N/A Felt Type N/A Kevlar Packing Seal N/A Kevlar Packing Seal N/A Viton Single Lip
Bearing Type N/A Split Cylindrical Expansion Type N/A Split Cylindrical Retained Type N/A Split Cylindrical Expansion Type N/A Split Cylindrical Retained Type N/A Split Cylindrical Expansion Type
Support Type N/A Four-Bolt Plummer Block
Series Type N/A Medium Series
Pillow/Plummer Block Style N/A Split Cylindrical Housed Unit - SAFQ
Bolt Size N/A 4 x 5/8"
Dimension H  N/A 3-3/4 in
Dimension H2 N/A 8-1/2 in
Dimension J1  N/A 11 in
Dimension J2  N/A 9-7/8 in
Dimension K  N/A 2-1/8 in
Dimension L  N/A 12-19/32 in
Dimension M  N/A 3-1/2 in
Housing Width N/A 5.4 in138 mm
Cr - Dynamic Load Rating N/A 58051 lbf258000 N
Cor - Static Load Rating N/A 67566 lbf300300 N
Maximum Speed N/A 3080 rpm
Bearing Number N/A MSE211BX N/A MSE211BR N/A MSE211BX N/A MSE211BR N/A MSE211BX
Housing N/A MSE211HX N/A MSE211HR N/A MSE211HX N/A MSE211HR N/A MSE211HX