Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
MSM80BRHSNQ Split Cylindrical Roller Bearing Medium Series SNQ/SDQ Plummer Block |
MSM80BXHSNQ Split Cylindrical Roller Bearing Medium Series SNQ/SDQ Plummer Block |
MSM80BXHSNQKPS Split Cylindrical Roller Bearing Medium Series SNQ/SDQ Plummer Block |
MSM80BRHSNQKPS Split Cylindrical Roller Bearing Medium Series SNQ/SDQ Plummer Block |
MSM80BXHSNQRSS Split Cylindrical Roller Bearing Medium Series SNQ/SDQ Plummer Block |
|||||
| Shaft Size | N/A 80 mm | |||||||||
| Seal Type | N/A Felt Type | N/A Felt Type | N/A Kevlar Packing Seal | N/A Kevlar Packing Seal | N/A Viton Single Lip | |||||
| Bearing Type | N/A Split Cylindrical Retained Type | N/A Split Cylindrical Expansion Type | N/A Split Cylindrical Expansion Type | N/A Split Cylindrical Retained Type | N/A Split Cylindrical Expansion Type | |||||
| Support Type | N/A Two-Bolt Plummer Block | |||||||||
| Series Type | N/A Medium Series | |||||||||
| Pillow/Plummer Block Style | N/A Split Cylindrical Housed Unit - Angled | |||||||||
| Bolt Size | N/A 2 x M24 | |||||||||
| Dimension H | N/A 125 mm | |||||||||
| Dimension H2 | N/A 265 mm | |||||||||
| Dimension J | N/A 350 mm | |||||||||
| Dimension L | N/A 410 mm | |||||||||
| Dimension M | N/A 120 mm | |||||||||
| Housing Width | N/A 6.0 in152 mm | |||||||||
| Cr - Dynamic Load Rating | N/A 66768 lbf297000 N | |||||||||
| Cor - Static Load Rating | N/A 79358 lbf353000 N | |||||||||
| Ca - Axial Load Rating | N/A 4002 lbf17800 N | N/A | N/A | N/A 4002 lbf17800 N | N/A | |||||
| Maximum Speed | N/A 2520 rpm | |||||||||
| Bearing Number | N/A MSM80BR | N/A MSM80BX | N/A MSM80BX | N/A MSM80BR | N/A MSM80BX | |||||
| Housing | N/A MSM80HR | N/A MSM80HX | N/A MSM80HX | N/A MSM80HR | N/A MSM80HX | |||||
|
|
||||||||||