Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
MSE111BXHS Split Cylindrical Roller Bearing Medium Series Standard Plummer Block |
MSE111BRHS Split Cylindrical Roller Bearing Medium Series Standard Plummer Block |
MSE111BXHSKPS Split Cylindrical Roller Bearing Medium Series Standard Plummer Block |
MSE111BRHSKPS Split Cylindrical Roller Bearing Medium Series Standard Plummer Block |
MSE111BXHSRSS Split Cylindrical Roller Bearing Medium Series Standard Plummer Block |
|||||
| Shaft Size | N/A 1 11/16 in | |||||||||
| Seal Type | N/A Felt Type | N/A Felt Type | N/A Kevlar Packing Seal | N/A Kevlar Packing Seal | N/A Viton Single Lip | |||||
| Bearing Type | N/A Split Cylindrical Expansion Type | N/A Split Cylindrical Retained Type | N/A Split Cylindrical Expansion Type | N/A Split Cylindrical Retained Type | N/A Split Cylindrical Expansion Type | |||||
| Support Type | N/A Two-Bolt Plummer Block | |||||||||
| Series Type | N/A Medium Series | |||||||||
| Pillow/Plummer Block Style | N/A Split Cylindrical Housed Unit - Standard | |||||||||
| Bolt Size | N/A 2 x M16 | |||||||||
| Dimension H | N/A 3.15 in80 mm | |||||||||
| Dimension H1 | N/A 1.3 in32 mm | |||||||||
| Dimension H2 | N/A 7.1 in180 mm | |||||||||
| Dimension J | N/A 9.2 in234 mm | |||||||||
| Dimension J1 | N/A | |||||||||
| Dimension J2 | N/A | |||||||||
| Dimension K | N/A | |||||||||
| Dimension L | N/A 11 in280 mm | |||||||||
| Dimension M | N/A 2.8 in70 mm | |||||||||
| Housing Width | N/A 4.4 in112 mm | |||||||||
| Cr - Dynamic Load Rating | N/A 27202 lbf121000 N | |||||||||
| Cor - Static Load Rating | N/A 28551 lbf127000 N | |||||||||
| Ca - Axial Load Rating | N/A | N/A 1394 lbf6200 N | N/A | N/A 1394 lbf6200 N | N/A | |||||
| Maximum Speed | N/A 4350 rpm | |||||||||
| Weight | N/A 30 lb13.4 Kg | |||||||||
| Bearing Number | N/A MSE111BX | N/A MSE111BR | N/A MSE111BX | N/A MSE111BR | N/A MSE111BX | |||||
| Housing | N/A MSE111HX | N/A MSE111HR | N/A MSE111HX | N/A MSE111HR | N/A MSE111HX | |||||
|
|
||||||||||