Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
LSE103BRHTT Split Cylindrical Roller Bearing Light Series Take-Up Unit, Tension Type |
LSE103BRHTTKPS Split Cylindrical Roller Bearing Light Series Take-Up Unit, Tension Type |
LSE103BRHTTRSS Split Cylindrical Roller Bearing Light Series Take-Up Unit, Tension Type |
LSE103BRHTTHTPS Split Cylindrical Roller Bearing Light Series Take-Up Unit, Tension Type |
LSE103BRHTTATL Split Cylindrical Roller Bearing Light Series Take-Up Unit, Tension Type |
|||||
| Shaft Size | N/A 1 3/16 in | |||||||||
| Seal Type | N/A Felt Seal | N/A Kevlar Packing Seal | N/A Viton Single Lip | N/A High Temperature Packing | N/A Aluminium Triple Labyrinth | |||||
| Bearing Type | N/A Split Cylindrical Retained Type | |||||||||
| Support Type | N/A Take-Up | |||||||||
| Series Type | N/A Light Series | |||||||||
| Tensioning Unit Type | N/A Tension Type | |||||||||
| Dimension B | N/A 4.0 in102 mm | |||||||||
| Dimension N | N/A 6.8 in172 mm | |||||||||
| Dimension D | N/A 6.0 in153 mm | |||||||||
| Dimension V | N/A 3.0 in76 mm | |||||||||
| Dimension P | N/A 0.6 in14 mm | |||||||||
| Dimension H | N/A 1.1 in29 mm | |||||||||
| Dimension S | N/A 1.0 in25 mm | |||||||||
| Dimension A | N/A 4.5 in114 mm | |||||||||
| Dimension T | N/A 8-1/2 in216 mm | |||||||||
| Dimension X | N/A 0.8 in20 mm | |||||||||
| Dimension W | N/A 1.0 in25 mm | |||||||||
| Dimension R | N/A 0.9 in24 mm | |||||||||
| Cr - Dynamic Load Rating | N/A 14613 lbf65000 N | |||||||||
| Cor - Static Load Rating | N/A 15287 lbf68000 N | |||||||||
| Ca - Axial Load Rating | N/A 719.38 lbf3200 N | |||||||||
| Maximum Speed | N/A 5400 rpm | |||||||||
| Bearing Number | N/A LSE103BR | |||||||||
| Housing | N/A LSE103HR | N/A LSE103HR | N/A LSE103HR | N/A LSE103HR | N/A LS1HRTL | |||||
|
|
||||||||||