Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.

The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
Unit of Measure
Items
timken-split-take-up-mounted-cylindrical-roller-bearing-unit-LSM60HR-assembled

Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Push Type

timken-split-take-up-mounted-cylindrical-roller-bearing-unit-LSM60HR-assembled

Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Push Type

timken-split-take-up-mounted-cylindrical-roller-bearing-unit-LSM60HR-assembled

Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Push Type

timken-split-take-up-mounted-cylindrical-roller-bearing-unit-LSM60HR-assembled

Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Push Type

timken-split-take-up-mounted-cylindrical-roller-bearing-unit-LSM60HR-assembled

Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Push Type
Shaft Size N/A 1 11/16 in
Seal Type N/A Felt Seal N/A Kevlar Packing Seal N/A Viton Single Lip N/A High Temperature Packing N/A Aluminium Triple Labyrinth
Bearing Type N/A Split Cylindrical Retained Type
Support Type N/A Take-Up
Series Type N/A Medium Series
Tensioning Unit Type N/A Push Type
Dimension B N/A 5.0 in128 mm
Dimension N N/A 9.3 in235 mm
Dimension D N/A 8.0 in203 mm
Dimension V N/A 4.0 in102 mm
Dimension P N/A 0.8 in20 mm
Dimension H N/A 1.3 in32 mm
Dimension S N/A 1 1/2 in38 mm
Dimension U N/A 0.2 mm6 in
Dimension Y N/A 0.6 in16 mm
Cr - Dynamic Load Rating N/A 27202 lbf121000 N
Cor - Static Load Rating N/A 28551 lbf127000 N
Ca - Axial Load Rating N/A 1394 lbf6200 N
Maximum Speed N/A 4350 rpm
Bearing Number N/A MSE111BR
Housing N/A MSE111HR N/A MSE111HR N/A MSE111HR N/A MSE111HR N/A MS3HRTL