Items |
![]() 68514476581 SS Type Hubs with Keyway - Metric Bores |
![]() 68514476366 SS Type Hubs with Keyway - Metric Bores |
![]() 68514476367 SS Type Hubs with Keyway - Metric Bores |
![]() 68514476599 SS Type Hubs with Keyway - Metric Bores |
||||
Description | N/A SS095-HUB-18MMH7-6X2.8MMKW | N/A SS110-HUB-20MMH7-6X2.8MMKW | N/A SS110-HUB-30MMH7-8X3.3MMKW | N/A L190-HUB-SS-35MMH7-10X3.3MMKW | ||||
Bore Size | N/A 18.00 mm | N/A 20.00 mm | N/A 30.00 mm | N/A 35.00 mm | ||||
Coupling Type | N/A Jaw | |||||||
Coupling Size | N/A SS095 | N/A SS110 | N/A SS110 | N/A SS190 | ||||
Material | N/A Stainless Steel | |||||||
Keyway Size (W x D) | N/A 6 x 2.8 mm | N/A 6 x 2.8 mm | N/A 8 X 3.3 mm | N/A 10X3.3 mm | ||||
Length thru Bore | N/A 1 in25.4 mm | N/A 1.68 in42.67 mm | N/A 1.68 in42.67 mm | N/A 1.94 in49.28 mm | ||||
Outside Diameter | N/A 2.06 in52.324 mm | N/A 3.32 in84.3 mm | N/A 3.32 in29.00 mm | N/A 4.50 in114.30 mm | ||||
Color | N/A Metallic | |||||||
Bore Type | N/A Finished Bore | |||||||
Min. Bore (Dimensions ID1/ID2) | N/A 0.433 in11.00 mm | N/A 0.630 in16.00 mm | N/A 0.630 in16.00 mm | N/A 0.750 in19.00 mm | ||||
Max. Bore (Dimensions ID1/ID2) | N/A 1.125 in28.00 mm | N/A 1.378 in35.00 mm | N/A 1.378 in35.00 mm | N/A 2.215 in56.26 mm | ||||
Hub Length | N/A | N/A 2.56 in65.00 mm | N/A 2.56 in29.00 mm | N/A | ||||
Dimension G | N/A 0.52 in13.20 mm | N/A 0.88 in22.35 mm | N/A 0.88 in29.00 mm | N/A 1 in25.40 mm | ||||
Cubic inches | N/A 6.76719 in³ | N/A 28.21734 in³ | N/A 28.21734 in³ | N/A 59.535 in³ | ||||
Weight | N/A | N/A 3.50 lb | N/A 3.50 lb | N/A | ||||
|