Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
68514466257 CJ Series Hubs - Cast Iron, A & B Style, Metric Bores |
68514462049 CJ Series Hubs - Cast Iron, A & B Style, Metric Bores |
68514462050 CJ Series Hubs - Cast Iron, A & B Style, Metric Bores |
68514462051 CJ Series Hubs - Cast Iron, A & B Style, Metric Bores |
68514466897 CJ Series Hubs - Cast Iron, A & B Style, Metric Bores |
|||||
| Description |
N/A
|
|||||||||
| Description | N/A CJ42A-HUB-PM-25MMH7-8X3.3MMKW | N/A CJ42A-HUB-PM-28MMH7-8X3.3MMKW | N/A CJ42A-HUB-PM-30MMH7-8X3.3MMKW | N/A CJ42A-HUB-PM-32MMH7-10X3.3MMKW | N/A CJ48A-HUB-PM-32MMH7-10X3.3MMKW | |||||
| Bore Size | N/A 25.00 mm | N/A 28.00 mm | N/A 30.00 mm | N/A 32.00 mm | N/A 32.00 mm | |||||
| Type | N/A Curved Jaw Couplings | |||||||||
| Coupling Size | N/A 42/55 | N/A 42/55 | N/A 42/55 | N/A 42/55 | N/A 48/60 | |||||
| Hub Material | N/A Cast Iron | |||||||||
| Hub Style | N/A A | |||||||||
| Set Screw Style Coupling Size (Dimension T) | N/A 5/16-18 | |||||||||
| Set Screw Style Coupling Location Size (Dimension SL) | N/A 0.790 in20.07 mm | |||||||||
| Keyway Size | N/A 8 X 3.3 mm | N/A 8 X 3.3 mm | N/A 8 X 3.3 mm | N/A 10 x 3.3 mm | N/A 10 x 3.3 mm | |||||
| Length thru Bore (Dimensions LTB1/LTB2) | N/A 1.97 in50.04 mm | N/A 1.97 in50.04 mm | N/A 1.97 in50.04 mm | N/A 1.97 in50.04 mm | N/A 2.200 in55.88 mm | |||||
| Style | N/A Bored | |||||||||
| Outside Diameter | N/A 3.74 in95 mm | N/A 3.74 in95 mm | N/A 3.74 in95 mm | N/A 3.74 in95 mm | N/A 4.130 in104.90 mm | |||||
| Overall Coupling Length | N/A 2.870 in72.90 mm | N/A 2.870 in72.90 mm | N/A 2.870 in72.90 mm | N/A 2.870 in72.90 mm | N/A 3.160 in80.26 mm | |||||
| Spider Inside Diameter | N/A 1.810 in46.00 mm | N/A 1.810 in46.00 mm | N/A 1.810 in46.00 mm | N/A 1.810 in46.00 mm | N/A 2.010 in51.00 mm | |||||
| Spider Outside Diameter | N/A 3.740 in95.00 mm | N/A 3.740 in95.00 mm | N/A 3.740 in95.00 mm | N/A 3.740 in95.00 mm | N/A 4.130 in105.00 mm | |||||
| Spider Thickness (Dimension W) | N/A 0.790 in20.00 mm | N/A 0.790 in20.00 mm | N/A 0.790 in20.00 mm | N/A 0.790 in20.00 mm | N/A 0.830 in21.00 mm | |||||
| Color | N/A Gray | |||||||||
| Normal Temperature Range (with 80 Shore A, 92 Shore A, and 95/98 Shore A spiders) | N/A -40 to 212 ºF | |||||||||
| Max. Temperature Range (with 80 Shore A, 92 Shore A, and 95/98 Shore A spiders) | N/A -50 to 248 ºF | |||||||||
| Nominal Torque (with 92 Shore A spider) | N/A 2345.00 in·lb265.00 N·m | N/A 2345.00 in·lb265.00 N·m | N/A 2345.00 in·lb265.00 N·m | N/A 2345.00 in·lb265.00 N·m | N/A 2740.00 in·lb310.00 N·m | |||||
| Max Torque (with 92 Shore A spider) | N/A 4690.00 in·lb530.00 N·m | N/A 4690.00 in·lb530.00 N·m | N/A 4690.00 in·lb530.00 N·m | N/A 4690.00 in·lb530.00 N·m | N/A 5480.00 in·lb619.00 N·m | |||||
| Weight | N/A 4.06 lb | N/A 3.97 lb | N/A 3.90 lb | N/A 3.81 lb | N/A 5.68 lb | |||||
| Bore Type | N/A | |||||||||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.470 in12 mm | |||||||||
| Max. Bore (Dimensions ID1/ID2) | N/A 1.650 in42 mm | N/A 1.650 in42 mm | N/A 1.650 in42 mm | N/A 1.650 in42 mm | N/A 1.890 in48.00 mm | |||||
| Max. Speed | N/A 6000 rpm | N/A 6000 rpm | N/A 6000 rpm | N/A 6000 rpm | N/A 5600.00 rpm | |||||
| Dimension G | N/A 1.020 in25.91 mm | N/A 1.020 in25.91 mm | N/A 1.020 in25.91 mm | N/A 1.020 in25.91 mm | N/A 1.100 in27.94 mm | |||||
| Dimension HD | N/A 2.950 in74.93 mm | N/A 2.950 in74.93 mm | N/A 2.950 in74.93 mm | N/A 2.950 in74.93 mm | N/A 3.350 in85.09 mm | |||||
| Dimension U | N/A 1.570 in39.88 mm | N/A 1.570 in39.88 mm | N/A 1.570 in39.88 mm | N/A 1.570 in39.88 mm | N/A 1.770 in44.96 mm | |||||
| Distance between Spider and Hub Face (Dimension CL) | N/A 0.120 in3.05 mm | N/A 0.120 in3.05 mm | N/A 0.120 in3.05 mm | N/A 0.120 in3.05 mm | N/A 0.140 in3.56 mm | |||||
| Angular Displacement | N/A 0.070 in | N/A 0.070 in | N/A 0.070 in | N/A 0.070 in | N/A 0.080 in | |||||
| Max. Angular Displacement (∆ Ka), n=1500 [1/min] | N/A 1 º | N/A 1 º | N/A 1 º | N/A 1 º | N/A 1.10 º | |||||
| Max. Axial Displacement (∆ Ka) | N/A 0.0790 in | N/A 0.0790 in | N/A 0.0790 in | N/A 0.0790 in | N/A 0.0820 in | |||||
| Max. Radial Displacement (∆ Kr) | N/A 0.0120 in | N/A 0.0120 in | N/A 0.0120 in | N/A 0.0120 in | N/A 0.0140 in | |||||
| Coupling Type | N/A Jaw | |||||||||
| Cubic inches | N/A 40.14441 in³ | N/A 40.14441 in³ | N/A 40.14441 in³ | N/A 40.14441 in³ | N/A 53.89980 in³ | |||||
| Width | N/A | |||||||||
| Spline Size | N/A | |||||||||
| Bushing Series | N/A | |||||||||
|
|
||||||||||