Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
    The Curved Jaw coupling consists of two standard hubs and one elastomeric spider.

    Elastomeric spiders are offered in four different shore hardnesses:

    80 Shore A (Blue) - offering good dampening properties
    92 Shore A (Yellow) - for general and hydraulic applications
    95/98 Shore A (Red) - for high torque requirements
    64 Shore D(Green) - for high humidity environments
Unit of Measure
Items
CJ_SPIDER_FAMILY

CJ Series Spiders (Elastomeric Element)

CJ_4 LEGGED_RED OCT

CJ Series Spiders (Elastomeric Element)

CJ_SPIDER_FAMILY

CJ Series Spiders (Elastomeric Element)

CJ_6 LEGGED GREEN_OCT

CJ Series Spiders (Elastomeric Element)

CJ_6 LEGGED BLUE

CJ Series Spiders (Elastomeric Element)
Description  N/A CJ14-SPIDER-80A BLUE-URE N/A CJ14-SPIDER-98A RED-URE N/A CJ14-SPIDER-92A-URE N/A CJ19-SPIDER-64D GREEN-URE N/A CJ19-SPIDER-80A BLUE-URE
Spider Size N/A 14 N/A 14 N/A 14 N/A 19 N/A 19
Set Screw Size N/A 8-32 N/A 8-32 N/A 8-32 N/A 10-24 N/A 10-24
Set Screw Style Coupling Location Size (Dimension SL) N/A 0.200 in5.08 mm N/A 0.200 in5.08 mm N/A 0.200 in5.08 mm N/A 0.390 in9.91 mm N/A 0.390 in9.91 mm
Type N/A Jaw
Spider Type N/A 80 Shore A N/A 98 Shore A N/A 92 Shore A N/A 64 Shore D N/A 80 Shore A
Material N/A Polyurethane
Style N/A Open Center
Outside Diameter N/A 1.180 in30.00 mm N/A 1.180 in30.00 mm N/A 1.180 in30.00 mm N/A 1.57 in40.00 mm N/A 1.57 in40.00 mm
Spider Outside Diameter (Dimension A) N/A 1.180 in30.00 mm N/A 1.180 in30.00 mm N/A 1.180 in30.00 mm N/A 1.570 in40.00 mm N/A 1.570 in40.00 mm
Spider Inside Diameter (Dimension H) N/A 0.390 in10.00 mm N/A 0.390 in10.00 mm N/A 0.390 in10.00 mm N/A 0.710 in18.00 mm N/A 0.710 in18.00 mm
Spider Thickness (Dimension W) N/A 0.390 in10.00 mm N/A 0.390 in10.00 mm N/A 0.390 in10.00 mm N/A 0.470 in12.00 mm N/A 0.470 in12.00 mm
Color N/A Blue N/A Red N/A Yellow N/A Green N/A Blue
Normal Temperature Range N/A -40 to 212 ºF N/A -40 to 212 ºF N/A -40 to 212 ºF N/A -30 to 230 ºF N/A -40 to 212 ºF
Max. Temperature Range N/A -40 to 248 ºF N/A -40 to 248 ºF N/A -50 to 248 ºF N/A -30 to 266 ºF N/A -40 to 248 ºF
Nominal Torque N/A 35.00 in·lb4.00 N·m N/A 111.00 in·lb13.00 N·m N/A 66.00 in·lb7.00 N·m N/A 185.00 in·lb21.00 N·m N/A 43.00 in·lb5.00 N·m
Max. Torque N/A 71.00 in·lb8.00 N·m N/A 71.00 in·lb8.00 N·m N/A 133.00 in·lb15.00 N·m N/A 370.00 in·lb42.00 N·m N/A 86.00 in·lb10.00 N·m
Max. Speed N/A 19000.00 rpm N/A 19000.00 rpm N/A 19000.00 rpm N/A 14000.00 rpm N/A 14000.00 rpm
Dimension G N/A 0.510 in12.95 mm N/A 0.510 in12.95 mm N/A 0.510 in12.95 mm N/A 0.630 in16.00 mm N/A 0.630 in16.00 mm
Dimension S N/A N/A N/A N/A 1.020 in25.91 mm N/A 1.020 in25.91 mm
Distance between Spider and Hub Face (Dimension CL) N/A 0.060 in1.52 mm N/A 0.060 in1.52 mm N/A 0.060 in1.52 mm N/A 0.080 in2.03 mm N/A 0.080 in2.03 mm
Angular Displacement N/A 0.030 in
Max. Angular Displacement (∆ Ka), n=1500 [1/min] N/A 1.20 º
Max. Axial Displacement (∆ Ka) N/A 0.0400 in N/A 0.0400 in N/A 0.0400 in N/A 0.0470 in N/A 0.0470 in
Max. Radial Displacement (∆ Kr) N/A 0.0070 in N/A 0.0070 in N/A 0.0070 in N/A 0.0080 in N/A 0.0080 in
Axial Misalignment N/A 0.039 to 252 in
Angular Misalignment N/A 0.90 to 1.30 º
Parallel Misalignment N/A 0.008 to 0.027 in
Wind-Up Angle at Nominal Torque N/A 6.40 º N/A 6.40 º N/A 6.40 º N/A 2.50 º N/A 3.20 º
Wind-Up Angle at Max. Torque N/A 10.00 º N/A 10.00 º N/A 10.00 º N/A 3.60 º N/A 5.00 º
Rated HP at 1,200 rpm N/A 1.00 hp N/A 1.00 hp N/A 1.20 hp N/A 3.50 hp N/A 1.00 hp
Rated HP at 1,800 rpm N/A 2.00 hp N/A 2.00 hp N/A 1.90 hp N/A 5.00 hp N/A 3.00 hp
Coupling Type N/A Elastomeric Insert
Stock Sizes N/A 14 - 180
Weight N/A 0.02 lb N/A 0.02 lb N/A 0.02 lb N/A 0.03 lb N/A 0.03 lb
Cubic inches N/A 0.54304 in³ N/A 0.54304 in³ N/A 0.54304 in³ N/A 1.15850 in³ N/A 1.15850 in³