Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
68514476594 Curved Jaw Coupling Hub w/ Keyway |
68514472347 Curved Jaw Coupling Hub w/ Rough Stock Bore |
||
| Description | N/A CJ110/125B-HUB-NI-65MMF7-18X4.4MMKW | N/A CJ110/125B-HUB-NI-RSB | ||
| Bore Size | N/A 65.00 mm | N/A | ||
| Hub Style | N/A B | |||
| Type | N/A Curved Jaw Coupling Hubs | |||
| Coupling Size | N/A 110 | |||
| Hub Material | N/A Nodular Iron | |||
| Set Screw Style Coupling Size (Dimension T) | N/A 5/8-11 | |||
| Set Screw Style Coupling Location Size (Dimension SL) | N/A 1.380 in35.05 mm | |||
| Length thru Bore (Dimensions LTB1/LTB2) | N/A 4.720 in119.89 mm | |||
| Style | N/A Bored | N/A Unbored | ||
| Outside Diameter | N/A 10.040 in255.02 mm | |||
| Overall Coupling Length | N/A 11.610 in294.89 mm | |||
| Spider Outside Diameter | N/A 10.040 in255.00 mm | |||
| Spider Inside Diameter | N/A 5.000 in127.00 mm | |||
| Spider Thickness (Dimension W) | N/A 1.650 in42.00 mm | |||
| Normal Temperature Range (with 80 Shore A, 92 Shore A, and 95/98 Shore A spiders) | N/A -40 to 212 ºF | |||
| Max. Temperature Range (with 80 Shore A, 92 Shore A, and 95/98 Shore A spiders) | N/A -50 to 248 ºF | |||
| Nominal Torque (with 92 Shore A spider) | N/A 42480.00 in·lb4799.00 N·m | |||
| Max Torque (with 92 Shore A spider) | N/A 84960.00 in·lb9599.00 N·m | |||
| Bore Type | N/A | N/A Rough Stock Bore | ||
| Min. Bore (Dimensions ID1/ID2) | N/A 2.360 in60.00 mm | |||
| Max. Bore (Dimensions ID1/ID2) | N/A 4.920 in125 mm | |||
| Max. Speed | N/A 2240.00 rpm | |||
| Dimension G | N/A 2.170 in55.12 mm | |||
| Dimension HD | N/A 9.060 in230.12 mm | |||
| Distance between Spider and Hub Face (Dimension CL) | N/A 0.260 in6.60 mm | |||
| Angular Displacement | N/A 0.220 in | |||
| Max. Angular Displacement (∆ Ka), n=1500 [1/min] | N/A 1.30 º | |||
| Max. Axial Displacement (∆ Ka) | N/A 0.1650 in | |||
| Max. Radial Displacement (∆ Kr) | N/A 0.0210 in | |||
| Coupling Type | N/A Jaw | |||
| Weight | N/A 68.70 lb | |||
| Cubic inches | N/A 387.43459 in³ | |||
|
|
||||