Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
    A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
Unit of Measure
Items
Steel Curved Jaw Coupling Hubs, CJ Series - Imperial

Curved Jaw Coupling Hub w/ Keyway

Steel Curved Jaw Coupling Hubs, CJ Series - Imperial

Curved Jaw Coupling Hub w/ Keyway

Steel Curved Jaw Coupling Hubs, CJ Series - Imperial

Curved Jaw Coupling Hub w/ Keyway

Steel Curved Jaw Coupling Hubs, CJ Series - Imperial

Curved Jaw Coupling Hub w/ Keyway

Steel Curved Jaw Coupling Hubs, CJ Series - Imperial

Curved Jaw Coupling Hub w/ Keyway
Description  N/A CJ19A-HUB-PM-1/2-1/8X1/16KW N/A CJ19A-HUB-PM-5/8-3/16X3/32KW N/A CJ19A-HUB-PM-7/16-3/32X3/64KW N/A CJ19/24B-HUB-PM-3/4-3/16X3/32KW N/A CJ24A-HUB-PM-1/2-1/8X1/16KW
Bore Size  N/A 3/4 in N/A 5/8 in N/A 7/16 in N/A 7/16 in N/A 1/2 in
Hub Style N/A A N/A A N/A A N/A B N/A A
Type N/A Curved Jaw Coupling Hubs
Coupling Size N/A 19 N/A 19 N/A 19 N/A 19 N/A 24
Hub Material N/A Powder Metal
Set Screw Style Coupling Size (Dimension T) N/A 10-24
Set Screw Style Coupling Location Size (Dimension SL) N/A 0.390 in9.91 mm
Keyway Size (W x D) N/A 1/8 x 1/16 in N/A 3/16 x 3/32 in N/A 3/32 x 3/64 in N/A 3/16 x 3/32 in N/A 1/8 x 1/16 in
Length thru Bore (Dimensions LTB1/LTB2) N/A 0.980 in24.89 mm N/A 0.980 in24.89 mm N/A 0.980 in24.89 mm N/A 0.980 in24.89 mm N/A 1.180 in29.97 mm
Style N/A Bored
Outside Diameter N/A 1.57 in39.88 mm N/A 1.57 in39.88 mm N/A 1.57 in39.88 mm N/A 1.57 in39.88 mm N/A 2.200 in55.88 mm
Overall Coupling Length N/A 2.6 in66.04 mm N/A 2.6 in66.04 mm N/A 2.6 in66.04 mm N/A 2.6 in66.04 mm N/A 3.070 in77.98 mm
Spider Outside Diameter N/A 1.570 in40.00 mm N/A 1.570 in40.00 mm N/A 1.570 in40.00 mm N/A 1.570 in40.00 mm N/A 2.160 in55.00 mm
Spider Thickness (Dimension W) N/A 0.470 in12.00 mm N/A 0.470 in12.00 mm N/A 0.470 in12.00 mm N/A 0.470 in12.00 mm N/A 0.550 in14.00 mm
Color N/A Metallic
Normal Temperature Range (with 80 Shore A, 92 Shore A, and 95/98 Shore A spiders) N/A -40 to 212 ºF
Max. Temperature Range (with 80 Shore A, 92 Shore A, and 95/98 Shore A spiders) N/A -50 to 248 ºF
Nominal Torque (with 92 Shore A spider) N/A 88.00 in·lb N/A 88.00 in·lb N/A 88.00 in·lb N/A 88.00 in·lb N/A 310.00 in·lb
Max Torque (with 92 Shore A spider) N/A 177.00 in·lb N/A 177.00 in·lb N/A 177.00 in·lb N/A 177.00 in·lb N/A 620.00 in·lb
Bore Type  N/A Solid N/A Solid N/A Solid N/A N/A
Min. Bore (Dimensions ID1/ID2) N/A N/A N/A N/A 0.710 in18.00 mm N/A 0.470 in12.00 mm
Max. Bore (Dimensions ID1/ID2) N/A 0.750 in19.00 mm N/A 0.750 in19.00 mm N/A 0.750 in19.00 mm N/A 0.940 in24.00 mm N/A 0.950 in24.00 mm
Max. Speed N/A 14000.00 rpm N/A 14000.00 rpm N/A 14000.00 rpm N/A 14000.00 rpm N/A 10600.00 rpm
Dimension G N/A 0.630 in16.00 mm N/A 0.630 in16.00 mm N/A 0.630 in16.00 mm N/A 0.630 in16.00 mm N/A 0.700 in17.78 mm
Dimension HD N/A 1.260 in32.00 mm N/A 1.260 in32.00 mm N/A 1.260 in32.00 mm N/A 1.57 in39.88 mm N/A 1.57 in39.88 mm
Dimension U N/A 0.790 in20.07 mm N/A 0.790 in20.07 mm N/A 0.790 in20.07 mm N/A N/A 0.940 in23.88 mm
Distance between Spider and Hub Face (Dimension CL) N/A 0.080 in2.03 mm
Angular Displacement N/A 0.030 in N/A 0.030 in N/A 0.030 in N/A 0.030 in N/A 0.040 in
Max. Angular Displacement (∆ Ka), n=1500 [1/min] N/A 1.20 º N/A 1.20 º N/A 1.20 º N/A 1.20 º N/A 0.90 º
Max. Axial Displacement (∆ Ka) N/A 0.0470 in N/A 0.0470 in N/A 0.0470 in N/A 0.0470 in N/A 0.0550 in
Max. Radial Displacement (∆ Kr) N/A 0.0080 in N/A 0.0080 in N/A 0.0080 in N/A 0.0080 in N/A 0.0090 in
Coupling Type N/A Jaw
Weight N/A 0.38 lb N/A 0.37 lb N/A 0.38 lb N/A 0.42 lb N/A 0.71 lb
Cubic inches N/A 1.55585 in³ N/A 1.55585 in³ N/A 1.55585 in³ N/A 2.41560 in³ N/A 2.90858 in³