Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
    A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
Unit of Measure
Items
Cast Iron Curved Jaw Couplings, CJ Series - Metric

Curved Jaw Coupling Hub w/ Keyway

Cast Iron Curved Jaw Couplings, CJ Series - Metric

Curved Jaw Coupling Hub w/ Keyway

Cast Iron Curved Jaw Couplings, CJ Series - Metric

Curved Jaw Coupling Hub w/ Keyway

Cast Iron Curved Jaw Couplings, CJ Series - Metric

Curved Jaw Coupling Hub w/ Keyway

Cast Iron Curved Jaw Couplings, CJ Series - Metric

Curved Jaw Coupling Hub w/ Keyway
Description  N/A CJ42A-HUB-PM-1"-1/4X1/8KW N/A CJ42A-HUB-PM-1-1/4-5/16X5/32KW N/A CJ42A-HUB-PM-1-1/8-1/4X1/8KW N/A CJ42A-HUB-PM-1-3/8-5/16X5/32KW N/A CJ42A-HUB-PM-1-5/8-3/8X3/16KW
Bore Size  N/A 1 in N/A 1 1/4 in N/A 1 1/8 in N/A 1 3/8 in N/A 1 5/8 in
Hub Style N/A A
Type N/A Curved Jaw Coupling Hubs
Coupling Size N/A 42
Hub Material N/A Cast Iron
Set Screw Style Coupling Size (Dimension T) N/A 5/16-18
Set Screw Style Coupling Location Size (Dimension SL) N/A 0.790 in20.07 mm
Keyway Size N/A 1/4 x 1/8 in N/A 5/16 x 5/32 in N/A 1/4 x 1/8 in N/A 5/16 x 5/32 in N/A 3/8 x 3/16 in
Length thru Bore (Dimensions LTB1/LTB2) N/A 1.970 in50.04 mm
Style N/A Bored
Outside Diameter N/A 3.74 in95 mm
Overall Coupling Length N/A 4.960 in125.98 mm
Spider Outside Diameter N/A 3.740 in95.00 mm
Spider Inside Diameter N/A 1.810 in46.00 mm
Spider Thickness (Dimension W) N/A 0.790 in20.00 mm
Color N/A Gray
Normal Temperature Range (with 80 Shore A, 92 Shore A, and 95/98 Shore A spiders) N/A -40 to 212 ºF
Max. Temperature Range (with 80 Shore A, 92 Shore A, and 95/98 Shore A spiders) N/A -50 to 248 ºF
Nominal Torque (with 92 Shore A spider) N/A 2345.00 in·lb
Max Torque (with 92 Shore A spider) N/A 4690.00 in·lb
Bore Type  N/A
Min. Bore (Dimensions ID1/ID2) N/A 0.470 in12 mm
Max. Bore (Dimensions ID1/ID2) N/A 1.650 in42 mm
Max. Speed N/A 6000 rpm
Dimension G N/A 1.020 in25.91 mm
Dimension HD N/A 2.950 in74.93 mm
Dimension U N/A 1.570 in39.88 mm
Distance between Spider and Hub Face (Dimension CL) N/A 0.120 in3.05 mm
Angular Displacement N/A 0.070 in
Max. Angular Displacement (∆ Ka), n=1500 [1/min] N/A 1 º
Max. Axial Displacement (∆ Ka) N/A 0.0790 in
Max. Radial Displacement (∆ Kr) N/A 0.0120 in
Coupling Type N/A Jaw
Weight N/A 4.05 lb N/A 3.24 lb N/A 3.95 lb N/A 3.7 lb N/A 3.39 lb
Cubic inches N/A 17.14393 in³