The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Items |
![]() 68514472242 GS Series Elastomeric Spiders |
![]() 68514467248 GS Series Elastomeric Spiders |
![]() 68514467249 GS Series Elastomeric Spiders |
![]() 68514472244 GS Series Elastomeric Spiders |
![]() 68514467250 GS Series Elastomeric Spiders |
|||||
Description | N/A GS14-SPIDER-64D GREEN-HYTREL | N/A GS14-SPIDER-92A YELLOW | N/A GS14-SPIDER-98A RED-URE | N/A GS19-SPIDER-64D GREEN-HYTREL | N/A GS19-SPIDER-92A YELLOW-URE | |||||
Spider Size | N/A 14 | N/A 14 | N/A 14 | N/A 19 | N/A 19 | |||||
Set Screw Size | N/A 8-32 | N/A 8-32 | N/A 8-32 | N/A 10-24 | N/A 10-24 | |||||
Set Screw Style Coupling Location Size (Dimension SL) | N/A 0.200 in5.08 mm | N/A 0.200 in5.08 mm | N/A 0.200 in5.08 mm | N/A 0.390 in9.91 mm | N/A 0.390 in9.91 mm | |||||
Type | N/A Jaw | |||||||||
Spider Type | N/A 64 Shore D | N/A 92 Shore A | N/A 98 Shore A | N/A 64 Shore D | N/A 92 Shore A | |||||
Material | N/A Urethane | |||||||||
Length thru Bore | N/A 0.433 in11.00 mm | N/A 0.433 in11.00 mm | N/A 0.433 in11.00 mm | N/A 0.984 in24.99 mm | N/A 0.984 in24.99 mm | |||||
Style | N/A Solid Center Type | |||||||||
Dimension HD | N/A 1.180 in29.97 mm | N/A 1.180 in29.97 mm | N/A 1.180 in29.97 mm | N/A 1.57 in39.88 mm | N/A 1.57 in39.88 mm | |||||
Spider Outside Diameter (Dimension A) | N/A 1.180 in | N/A 1.180 in | N/A 1.180 in | N/A 1.570 in | N/A 1.570 in | |||||
Spider Thickness (Dimension W) | N/A 0.390 in9.91 mm | N/A 0.390 in9.91 mm | N/A 0.390 in9.91 mm | N/A 0.470 in11.94 mm | N/A 0.470 in11.94 mm | |||||
Color | N/A Green | N/A Yellow | N/A Red | N/A Green | N/A Yellow | |||||
Temperature | N/A -20 to 230 ºF | N/A -40 to 194 ºF | N/A -30 to 194 ºF | N/A -20 to 230 ºF | N/A -40 to 194 ºF | |||||
Max. Temperature Range | N/A -30 to 248 ºF | N/A -50 to 248 ºF | N/A -40 to 248 ºF | N/A -30 to 248 ºF | N/A -50 to 248 ºF | |||||
Nominal Torque | N/A 141.60 in·lb | N/A 66.40 in·lb | N/A 110.60 in·lb | N/A 185.90 in·lb | N/A 88.50 in·lb | |||||
Max. Torque | N/A 283.20 in·lb | N/A 132.80 in·lb | N/A 221.30 in·lb | N/A 371.70 in·lb | N/A 177.00 in·lb | |||||
Min. Bore (Dimensions ID1/ID2) | N/A Solid | |||||||||
Max. Bore (Dimensions ID1/ID2) | N/A 0.625 in16 mm | N/A 0.625 in16 mm | N/A 0.625 in16 mm | N/A .938 in24.00 mm | N/A .938 in24.00 mm | |||||
Max. Speed for Clamping Style Hub | N/A 12700.00 rpm | N/A 12700.00 rpm | N/A 12700.00 rpm | N/A 9550 rpm | N/A 9550 rpm | |||||
Max. Speed for Set Screw Style Hub | N/A 15900.00 rpm | N/A 15900.00 rpm | N/A 15900.00 rpm | N/A 11900.00 rpm | N/A 11900.00 rpm | |||||
Max. Speed for Locking Device Style Hub | N/A 25400.00 rpm | N/A 25400.00 rpm | N/A 25400.00 rpm | N/A 19000.00 rpm | N/A 19000.00 rpm | |||||
Dimension CL | N/A 0.060 in1.52 mm | N/A 0.060 in1.52 mm | N/A 0.060 in1.52 mm | N/A .08 in2.03 mm | N/A .08 in2.03 mm | |||||
Clamping Bolt Style Coupling Bolt Location Size (Dimension SL1) | N/A 0.200 in | N/A 0.200 in | N/A 0.200 in | N/A 0.470 in | N/A 0.470 in | |||||
Dimension TH | N/A 0.080 in2.03 mm | N/A 0.080 in2.03 mm | N/A 0.080 in2.03 mm | N/A 0.120 in3.05 mm | N/A 0.120 in3.05 mm | |||||
Clamping Bolt Style Coupling Bolt Size | N/A M3 | N/A M3 | N/A M3 | N/A M6 | N/A M6 | |||||
Weight | N/A 0.02 lb | N/A 0.01 lb | N/A 0.01 lb | N/A 0.03 lb | N/A 0.02 lb | |||||
Axial Misalignment | N/A +0.039 -0.019 in | N/A +0.039 -0.019 in | N/A +0.039 -0.019 in | N/A +0.047 -0.019 in | N/A +0.047 -0.019 in | |||||
Angular Misalignment | N/A 0.80 º | N/A 1.00 º | N/A 0.90 º | N/A 0.80 º | N/A 1.00 º | |||||
Radial Misalignment | N/A 0.002 in | N/A 0.006 in | N/A 0.003 in | N/A 0.001 in | N/A 0.004 in | |||||
Dynamic Torsional Stiffness | N/A 6212.00 in·lb/rad | N/A 3044.00 in·lb/rad | N/A 4540.00 in·lb/rad | N/A 32922.00 in·lb/rad | N/A 15222.00 in·lb/rad | |||||
Static Torsional Stiffness | N/A 2072.00 in·lb/rad | N/A 1014.00 in·lb/rad | N/A 1521.00 in·lb/rad | N/A 70976.00 in·lb/rad | N/A 5071.00 in·lb/rad | |||||
Radial Stiffness | N/A 4892.0000 in·lb | N/A 1920.0000 in·lb | N/A 3452.0000 in·lb | N/A 16745.0000 in·lb | N/A 6401.0000 in·lb | |||||
Stock Sizes | N/A 14 - 55 | |||||||||
Cubic inches | N/A 0.54304 in³ | N/A 0.54304 in³ | N/A 0.54304 in³ | N/A 1.15850 in³ | N/A 1.15850 in³ | |||||
|