Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Unit of Measure
Items
Lovejoy L Type – Standard Jaw Coupling

L Type Hubs - Splines & Special Bores

Lovejoy L Type – Standard Jaw Coupling

L Type Hubs - Splines & Special Bores

Lovejoy L Type – Standard Jaw Coupling

L Type Hubs - Splines & Special Bores

Lovejoy L Type – Standard Jaw Coupling

L Type Hubs - Splines & Special Bores

Lovejoy L Type – Standard Jaw Coupling

L Type Hubs - Splines & Special Bores
Description  N/A L090-HUB-11T-16/32DP-LLOC N/A L090-HUB-13T-16/32DP-LLOC N/A L090-HUB-9T-16/32DP-LLOC N/A L095-HUB-13T-16/32DP-LLOC N/A L095-HUB-9T 16/32DP-LLOC
Bore Size  N/A
Coupling Size N/A L090 N/A L090 N/A L090 N/A L095 N/A L095
Coupling Type N/A Jaw
Material N/A Sintered Iron
Dimension T N/A 1/4-20 N/A 1/4-20 N/A 1/4-20 N/A 5/16-18 N/A 5/16-18
Keyway Size (W x D) N/A
Length thru Bore N/A 0.82 in20.83 mm N/A 0.82 in20.83 mm N/A 0.82 in20.83 mm N/A 1 in25.4 mm N/A 1 in25.4 mm
Outside Diameter N/A 2.11 in53.59 mm
Overall Length N/A 2.150 in54.61 mm N/A 2.150 in54.61 mm N/A 2.150 in54.61 mm N/A 2.510 in63.75 mm N/A 2.510 in63.75 mm
Color N/A Metallic
Spline Size  N/A 11T 16/32 DP N/A 13T 16/32 DP N/A 9T 16/32 DP N/A 13T 16/32 DP N/A 9T 16/32 DP
Min. Bore (Dimensions ID1/ID2) N/A 0.250 in6 mm N/A 0.250 in6 mm N/A 0.250 in6 mm N/A 0.437 in11.00 mm N/A 0.437 in11.00 mm
Max. Bore (Dimensions ID1/ID2) N/A 1.000 in25.00 mm N/A 1.000 in25.00 mm N/A 1.000 in25.00 mm N/A 1.125 in29.00 mm N/A 1.125 in29.00 mm
Hub Length N/A 1.34 in34.04 mm N/A 1.34 in34.04 mm N/A 0.520 in13.21 mm N/A 1.34 in34.04 mm N/A 1.34 in34.04 mm
Weight N/A 0.50 lb N/A 0.57 lb N/A 0.63 lb N/A 0.67 lb N/A 0.73 lb
Weight (Complete Coupling w/ Min. Bores) N/A 1.20 lb N/A 1.20 lb N/A 1.20 lb N/A 1.30 lb N/A 1.30 lb
Weight (Complete Coupling w/ Max. Bores) N/A 1.50 lb N/A 1.50 lb N/A 1.50 lb N/A 1.80 lb N/A 1.80 lb
Dimension G N/A 0.52 in13.21 mm
Dimension SL N/A 0.440 in11.18 mm
Cubic inches N/A 5.96581 in³ N/A 5.96581 in³ N/A 2.31509 in³ N/A 5.96581 in³ N/A 5.96581 in³