Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
68514410124 L Type Hubs without Keyway - Inch (Imperial) Bores |
68514410126 L Type Hubs without Keyway - Inch (Imperial) Bores |
68514410127 L Type Hubs without Keyway - Inch (Imperial) Bores |
68514410128 L Type Hubs without Keyway - Inch (Imperial) Bores |
68514424687 L Type Hubs without Keyway - Inch (Imperial) Bores |
|||||
| Description | N/A L035-HUB-1/8-NKW | N/A L035-HUB-3/16-NKW | N/A L035-HUB-1/4-NKW | N/A L035-HUB-5/16-NKW | N/A L035-HUB-3/8-NKW | |||||
| Bore Size | N/A 1/8 in | N/A 3/16 in | N/A 1/4 in | N/A 5/16 in | N/A 3/8 in | |||||
| Hub Style | N/A 1 | |||||||||
| Coupling Type | N/A Jaw | |||||||||
| Coupling Size | N/A L035 | |||||||||
| Material | N/A Sintered Iron | |||||||||
| Keyway Size (W x D) | N/A No Keyway | |||||||||
| Length thru Bore | N/A 0.270 in6.86 mm | |||||||||
| Overall Length | N/A 0.810 in20.57 mm | |||||||||
| Color | N/A Metallic | |||||||||
| Nominal Torque | N/A 3.50 in·lb | |||||||||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.125 in3.00 mm | |||||||||
| Max. Bore (Dimensions ID1/ID2) | N/A 0.375 in9 mm | |||||||||
| Hub Length | N/A 0.550 in13.97 mm | |||||||||
| Max. Speed | N/A 31000.00 rpm | |||||||||
| Dimension G | N/A 0.280 in7.11 mm | |||||||||
| Outside Diameter | N/A 0.63 in16.00 mm | |||||||||
| Dimension SL | N/A 0.130 in3.30 mm | |||||||||
| Dimension T | N/A #6-32 | |||||||||
| Rated HP at 100 rpm | N/A .006 hp | |||||||||
| Rated HP at 1,200 rpm | N/A 0.07 hp | |||||||||
| Rated HP at 1,800 rpm | N/A 0.10 hp | |||||||||
| Rated HP at 3,600 rpm | N/A 0.22 hp | |||||||||
| # of Jaws | N/A 2 | |||||||||
| Elastomeric Member | N/A SOX (NBR) Rubber | |||||||||
| Weight | N/A 0.02 lb | |||||||||
| Weight (Complete Coupling w/ Min. Bores) | N/A 0.10 lb | |||||||||
| Weight (Complete Coupling w/ Max. Bores) | N/A 0.10 lb | |||||||||
| Cubic inches | N/A 0.21830 in³ | |||||||||
|
|
||||||||||