Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
68514410219 L Type Hubs - Rough Stock Bore |
68514410427 L Type Hubs - Rough Stock Bore |
68514410695 L Type Hubs - Rough Stock Bore |
68514410779 L Type Hubs - Rough Stock Bore |
68514411095 L Type Hubs - Rough Stock Bore |
|||||
| Description | N/A L050-HUB-1/4 RSB-NKW-N/LBL | N/A L070-HUB-1/4 RSB-NKW-N/LBL | N/A L075-HUB-1/4 RSB-NKW-N/LBL | N/A L090-HUB-1/4 RSB-NKW | N/A L095-HUB-7/16 RSB-NKW | |||||
| Bore Size | N/A 1/4 in | N/A 1/4 in | N/A 1/4 in | N/A 1/4 in | N/A 7/16 in | |||||
| Hub Style | N/A 1 | |||||||||
| Coupling Type | N/A Jaw | |||||||||
| Coupling Size | N/A L050 | N/A L070 | N/A L075 | N/A L090 | N/A L095 | |||||
| Material | N/A Sintered Iron | |||||||||
| Length thru Bore | N/A 0.620 in15.75 mm | N/A 0.750 in19.05 mm | N/A 0.82 in20.83 mm | N/A 0.82 in20.83 mm | N/A 1 in25.4 mm | |||||
| Overall Length | N/A 1.710 in43.43 mm | N/A 1.980 in50.29 mm | N/A 2.130 in54.10 mm | N/A 2.150 in54.61 mm | N/A 2.510 in63.75 mm | |||||
| Outside Diameter | N/A 1.08 in27.43 mm | N/A 1.36 in34.54 mm | N/A 1.75 in44.45 mm | N/A 2.11 in53.59 mm | N/A 2.11 in53.59 mm | |||||
| Color | N/A Metallic | |||||||||
| Nominal Torque | N/A 26.30 in·lb | N/A 43.20 in·lb | N/A 90.00 in·lb | N/A 144 in·lb | N/A 194.00 in·lb | |||||
| Bore Type | N/A Rough Stock Bore | |||||||||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.250 in6 mm | N/A 0.250 in6 mm | N/A 0.250 in6 mm | N/A 0.250 in6 mm | N/A 0.438 in11.00 mm | |||||
| Max. Bore (Dimensions ID1/ID2) | N/A 0.625 in16 mm | N/A 0.750 in19.00 mm | N/A 0.875 in22.00 mm | N/A 1.000 in25.00 mm | N/A 1.125 in29.00 mm | |||||
| Hub Length | N/A 1.100 in27.94 mm | N/A 1.230 in31.24 mm | N/A 1.32 in33.53 mm | N/A 1.34 in34.04 mm | N/A 1.52 in38.61 mm | |||||
| Max. Speed | N/A 18000 rpm | N/A 14000.00 rpm | N/A 11000.00 rpm | N/A 9000.00 rpm | N/A 9000.00 rpm | |||||
| Dimension G | N/A 0.480 in12.19 mm | N/A 0.480 in12.19 mm | N/A 0.5 in12.7 mm | N/A 0.52 in13.21 mm | N/A 0.52 in13.21 mm | |||||
| Dimension SL | N/A .31 in7.87 mm | N/A 0.380 in9.65 mm | N/A .31 in7.87 mm | N/A 0.440 in11.18 mm | N/A 0.440 in11.18 mm | |||||
| Dimension T | N/A 1/4-20 | N/A 1/4-20 | N/A 1/4-20 | N/A 1/4-20 | N/A 5/16-18 | |||||
| Rated HP at 100 rpm | N/A 0.042 hp | N/A 0.07 hp | N/A 0.14 hp | N/A 0.23 hp | N/A 0.31 hp | |||||
| Rated HP at 1,200 rpm | N/A 0.50 hp | N/A 0.84 hp | N/A 1.68 hp | N/A 2.76 hp | N/A 3.72 hp | |||||
| Rated HP at 1,800 rpm | N/A 0.75 hp | N/A 1.23 hp | N/A 2.57 hp | N/A 4.11 hp | N/A 5.50 hp | |||||
| Rated HP at 3,600 rpm | N/A 1.51 hp | N/A 2.52 hp | N/A 5.04 hp | N/A 8.28 hp | N/A 11.16 hp | |||||
| # of Jaws | N/A 2 | N/A 2 | N/A 3 | N/A 3 | N/A 3 | |||||
| Elastomeric Member | N/A SOX (NBR) Rubber | |||||||||
| Weight | N/A 0.14 lb | N/A 0.27 lb | N/A 0.48 lb | N/A 0.67 lb | N/A 0.83 lb | |||||
| Weight (Complete Coupling w/ Min. Bores) | N/A 0.20 lb | N/A 0.40 lb | N/A 0.80 lb | N/A 1.20 lb | N/A 1.30 lb | |||||
| Weight (Complete Coupling w/ Max. Bores) | N/A 0.30 lb | N/A 0.60 lb | N/A 1.00 lb | N/A 1.50 lb | N/A 1.80 lb | |||||
| Cubic inches | N/A 1.28304 in³ | N/A 2.27501 in³ | N/A 4.04250 in³ | N/A 5.96581 in³ | N/A 6.76719 in³ | |||||
|
|
||||||||||