Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Unit of Measure
Items
Lovejoy L Type – Standard Jaw Coupling

L Type Hubs - Solid (No Bore)

Lovejoy L Type – Standard Jaw Coupling

L Type Hubs - Solid (No Bore)

Lovejoy L Type – Standard Jaw Coupling

L Type Hubs - Solid (No Bore)

Lovejoy L Type – Standard Jaw Coupling

L Type Hubs - Solid (No Bore)
Description  N/A L035-HUB-SOLID-NKW-N/LBL N/A L050-HUB-SOLID-NKW-N/LBL N/A L095-HUB-SOLID-NKW N/A L225-HUB-STL-SOLID
Coupling Size N/A L035 N/A L050 N/A L095 N/A L225
Hub Style N/A 1 N/A 1 N/A 1 N/A 2
Coupling Type N/A Jaw
Material N/A Sintered Iron N/A Sintered Iron N/A Sintered Iron N/A Steel
Length thru Bore N/A 0.270 in6.86 mm N/A 0.620 in15.75 mm N/A 1 in25.4 mm N/A 2.180 in55.37 mm
Overall Length N/A 0.810 in20.57 mm N/A 1.710 in43.43 mm N/A 2.510 in63.75 mm N/A 5.340 in135.64 mm
Color N/A Metallic
Nominal Torque N/A 3.50 in·lb0.40 N·m N/A 26.30 in·lb2.97 N·m N/A 194.00 in·lb21.92 N·m N/A 2340 in·lb264.38 N·m
Bore Type N/A Solid
Min. Bore (Dimensions ID1/ID2) N/A 0.125 in3.00 mm N/A 0.250 in6 mm N/A 0.438 in11.00 mm N/A 0.750 in19.00 mm
Max. Bore (Dimensions ID1/ID2) N/A 0.375 in10.00 mm N/A 0.625 in16 mm N/A 1.125 in29.00 mm N/A 2.625 in67 mm
Hub Length N/A 0.550 in13.97 mm N/A 1.100 in27.94 mm N/A 1.52 in38.61 mm N/A 3.180 in80.77 mm
Max. Speed N/A 31000.00 rpm N/A 18000 rpm N/A 9000.00 rpm N/A 4200 rpm
Dimension G N/A 0.280 in7.11 mm N/A 0.480 in12.19 mm N/A 0.52 in13.21 mm N/A 1 in25.40 mm
Outside Diameter N/A 0.63 in16.00 mm N/A 1.08 in27.43 mm N/A 2.11 in53.59 mm N/A 5.00 in127.00 mm
Dimension SL N/A 0.130 in3.30 mm N/A .31 in7.87 mm N/A 0.440 in11.18 mm N/A 1.000 in25.40 mm
Dimension T N/A #6-32 N/A 1/4-20 N/A 5/16-18 N/A 1/2-13
Moment of Inertia WR2 N/A 0.003 lb·in² N/A 0.054 lb·in² N/A 0.890 lb·in² N/A 65.000 lb·in²
Rated HP at 100 rpm N/A .006 hp N/A 0.042 hp N/A 0.31 hp N/A 3.70 hp
Rated HP at 1,200 rpm N/A 0.07 hp N/A 0.50 hp N/A 3.72 hp N/A 44.40 hp
Rated HP at 1,800 rpm N/A 0.10 hp N/A 0.75 hp N/A 5.50 hp N/A 67.00 hp
Rated HP at 3,600 rpm N/A 0.22 hp N/A 1.51 hp N/A 11.16 hp N/A 133.20 hp
# of Jaws N/A 2 N/A 2 N/A 3 N/A 3
Elastomeric Member N/A SOX (NBR) Rubber
Weight N/A 0.02 lb N/A 0.11 lb N/A 0.85 lb N/A 11.37 lb
Weight (Complete Coupling w/ Min. Bores) N/A 0.10 lb N/A 0.20 lb N/A 1.30 lb N/A 15.00 lb
Weight (Complete Coupling w/ Max. Bores) N/A 0.10 lb N/A 0.30 lb N/A 1.80 lb N/A 19.60 lb
Cubic inches N/A 0.21830 in³ N/A 1.28304 in³ N/A 6.76719 in³ N/A 79.50000 in³