Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • The open center design is commonly used when shafts of the driver and the driven equipment are positioned within a short distance.
Unit of Measure
Items
brz_OCT_4 legged

L Type Spiders - Open Center

brz_OCT_4 legged

L Type Spiders - Open Center

Tan_4 legged_OCT

L Type Spiders - Open Center

black_4 legged_OCT

L Type Spiders - Open Center

Blue_4 legged_OCT

L Type Spiders - Open Center
Description N/A The L Type coupling consists of two standard L Type hubs and one spider.
Description  N/A L050-SPIDER OCT-BRONZE-1/2 N/A L070-SPIDER-BRONZE-1/2 N/A L070-SPIDER OCT-HYTREL-1/2 N/A L070-SPIDER OCT-SOX N/A L070-SPIDER OCT-URE-1/2
Coupling Size N/A L050 N/A L070 N/A L070 N/A L070 N/A L070
Coupling Type N/A Jaw
Material N/A Bronze N/A Bronze N/A Hytrel® N/A SOX (NBR) Rubber N/A Urethane
Max. Bore (Dimensions ID1/ID2) N/A 0.625 in16 mm N/A 0.750 in19.00 mm N/A 0.750 in19.00 mm N/A 0.750 in19.00 mm N/A 0.750 in19.00 mm
Insert Style N/A Open Center
Color N/A Bronze N/A Bronze N/A Tan N/A Black N/A Blue
Normal Temperature Range N/A -40 to 450 ºF-40 to 232 ºC N/A -40 to 450 ºF-40 to 232 ºC N/A -60 to 250 ºF-51 to 121 ºC N/A -40 to 212 ºF-40 to 100 ºC N/A -30 to 160 ºF-34 to 71 ºC
Nominal Torque N/A 50.00 in·lb5.60 N·m N/A 114.00 in·lb12.90 N·m N/A 114.00 in·lb12.90 N·m N/A 43.20 in·lb4.90 N·m N/A 65.00 in·lb7.30 N·m
Dimension A N/A 1.070 in27.18 mm N/A 1.380 in35.05 mm N/A 1.380 in35.05 mm N/A 1.380 in35.05 mm N/A 1.380 in35.05 mm
Dimension B N/A 0.270 in6.86 mm
Dimension H N/A 0.310 in7.87 mm N/A 0.500 in12.70 mm N/A 0.500 in12.70 mm N/A 0.500 in12.70 mm N/A 0.500 in12.70 mm
Dimension W N/A 0.420 in10.67 mm
Angular Misalignment N/A 0.50 º N/A 0.50 º N/A 0.50 º N/A 1.00 º N/A 1.00 º
Parallel Misalignment N/A 0.0100 in N/A 0.0100 in N/A 0.0150 in N/A 0.0150 in N/A 0.0150 in
Shore Hardness N/A N/A N/A 55D N/A 80A N/A 55D, L050 - L110, 90 - 95A, L150 - L226
Damping Capacity N/A None N/A None N/A Low N/A High N/A Low
Chemical Resistance N/A Excellent N/A Excellent N/A Excellent N/A Good N/A Very Good
Type N/A Elastomeric Insert
Weight N/A 0.05 lb N/A 0.06 lb N/A 0.02 lb N/A 0.02 lb N/A 0.02 lb
Cubic inches N/A 0.48086 in³ N/A 0.79985 in³ N/A 0.79985 in³ N/A 0.79985 in³ N/A 0.79985 in³