Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
68514410118 L Type Spiders - Solid Centers |
68514410119 L Type Spiders - Solid Centers |
68514450115 L Type Spiders - Solid Centers |
68514425307 L Type Spiders - Solid Centers |
68514410194 L Type Spiders - Solid Centers |
|||||
| Description |
N/A
|
|||||||||
| Description | N/A L035-SPIDER-SOX-55/65DURO | N/A L035-SPIDER-SOX-75/85DURO | N/A L035-SPIDER-SOX-55/60DURO-25 PAK | N/A L050-SPIDER-HYTREL | N/A L050-SPIDER-SOX | |||||
| Coupling Size | N/A L035 | N/A L035 | N/A L035 | N/A L050 | N/A L050 | |||||
| Coupling Type | N/A Jaw | |||||||||
| Material | N/A SOX (NBR) Rubber | N/A SOX (NBR) Rubber | N/A SOX (NBR) Rubber | N/A Hytrel® | N/A SOX (NBR) Rubber | |||||
| Insert Style | N/A Solid | |||||||||
| Color | N/A Black | N/A Black | N/A Black | N/A Tan | N/A Black | |||||
| Normal Temperature Range | N/A -40 to 212 ºF-40 to 100 ºC | N/A -40 to 212 ºF-40 to 100 ºC | N/A -40 to 212 ºF-40 to 100 ºC | N/A -60 to 250 ºF-51 to 121 ºC | N/A -40 to 212 ºF-40 to 100 ºC | |||||
| Nominal Torque | N/A 3.50 in·lb0.40 N·m | N/A 3.50 in·lb0.40 N·m | N/A 3.50 in·lb0.40 N·m | N/A 50.00 in·lb5.60 N·m | N/A 26.30 in·lb3.00 N·m | |||||
| Dimension A | N/A 0.620 in15.75 mm | N/A 2.120 in53.85 mm | N/A 0.620 in15.75 mm | N/A 1.070 in27.18 mm | N/A 1.070 in27.18 mm | |||||
| Dimension B | N/A 0.210 in5.33 mm | N/A 0.210 in5.33 mm | N/A 0.210 in5.33 mm | N/A 0.270 in6.86 mm | N/A 0.270 in6.86 mm | |||||
| Dimension DC | N/A | |||||||||
| Dimension H | N/A | |||||||||
| Dimension W | N/A 0.280 in7.11 mm | N/A 0.280 in7.11 mm | N/A 0.280 in7.11 mm | N/A 0.420 in10.67 mm | N/A 0.420 in10.67 mm | |||||
| Angular Misalignment | N/A 1.00 º | N/A 1.00 º | N/A 1.00 º | N/A 0.50 º | N/A 1.00 º | |||||
| Parallel Misalignment | N/A 0.150 in | |||||||||
| Shore Hardness | N/A 80A | N/A 80A | N/A 55/60A | N/A 55D | N/A 80A | |||||
| Damping Capacity | N/A High | N/A High | N/A High | N/A Low | N/A High | |||||
| Chemical Resistance | N/A Good | N/A Good | N/A Good | N/A Excellent | N/A Good | |||||
| Type | N/A Elastomeric Insert | |||||||||
| Weight | N/A 0.01 lb | N/A 0.04 lb | N/A 0.25 lb | N/A 0.01 lb | N/A 0.01 lb | |||||
| Cubic inches | N/A 0.10763 in³ | N/A 0.10763 in³ | N/A 0.10763 in³ | N/A 0.48086 in³ | N/A 0.48086 in³ | |||||
|
|
||||||||||