Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
68514477163 MDS Series - Mini Disc Spacer Clamp Style Couplings - Inch (Imperial) Bores |
68514477162 MDS Series - Mini Disc Spacer Clamp Style Couplings - Inch (Imperial) Bores |
68514477161 MDS Series - Mini Disc Spacer Clamp Style Couplings - Inch (Imperial) Bores |
68514477169 MDS Series - Mini Disc Spacer Clamp Style Couplings - Inch (Imperial) Bores |
68514477164 MDS Series - Mini Disc Spacer Clamp Style Couplings - Inch (Imperial) Bores |
|||||
| Description | N/A MDS32C-CP-1/4X1/4 | N/A MDS32C-CP-3/16X1/4 | N/A MDS32C-CP-3/16X3/16 | N/A MDS40C-CP-1/2X1/2 | N/A MDS40C-CP-1/4X1/4 | |||||
| Bore A | N/A 0.250 in | N/A 0.188 in | N/A 0.188 in | N/A 0.500 in | N/A 0.250 in | |||||
| Bore B | N/A 0.250 in | N/A 0.250 in | N/A 0.188 in | N/A 0.500 in | N/A 0.250 in | |||||
| Coupling Size | N/A MDS32C | N/A MDS32C | N/A MDS32C | N/A MDS40C | N/A MDS40C | |||||
| Bore Type | N/A Finished Bore | |||||||||
| Type | N/A Mini Disc Coupling | |||||||||
| Overall Length | N/A 1.575 in40.00 mm | N/A 1.575 in40.00 mm | N/A 1.575 in40.00 mm | N/A 1.811 in46.00 mm | N/A 1.811 in46.00 mm | |||||
| Keyway Size | N/A No Keyway | |||||||||
| Outside Diameter | N/A 1.260 in32.00 mm | N/A 1.260 in32.00 mm | N/A 1.260 in32.00 mm | N/A 1.575 in40.00 mm | N/A 1.575 in40.00 mm | |||||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.236 in6 mm | N/A 0.236 in6 mm | N/A 0.236 in6 mm | N/A 0.315 in8.00 mm | N/A 0.315 in8.00 mm | |||||
| Max. Bore (Dimensions ID1/ID2) | N/A 0.394 in10.00 mm | N/A 0.394 in10.00 mm | N/A 0.394 in10.00 mm | N/A 0.551 in14.00 mm | N/A 0.551 in14.00 mm | |||||
| Length thru Bore | N/A 0.539 in13.70 mm | N/A 0.539 in13.70 mm | N/A 0.539 in13.70 mm | N/A 0.650 in16.50 mm | N/A 0.650 in16.50 mm | |||||
| Disc Material | N/A Stainless Steel | |||||||||
| Hub Material | N/A Aluminum | |||||||||
| Style | N/A Clamp Screw | |||||||||
| Application | N/A Motion Control | |||||||||
| Clamp Screw Size | N/A M3 | N/A M3 | N/A M3 | N/A M4 | N/A M4 | |||||
| Dimension HD | N/A 0.866 in22.00 mm | N/A 0.866 in22.00 mm | N/A 0.866 in22.00 mm | N/A 1.102 in28.00 mm | N/A 1.102 in28.00 mm | |||||
| Weight | N/A 0.11 oz | N/A 0.11 oz | N/A 0.11 oz | N/A 0.18 oz | N/A 0.18 oz | |||||
| Weight (Complete Coupling w/ Min. Bores) | N/A 1.69 oz | N/A 1.69 oz | N/A 1.69 oz | N/A 2.86 oz | N/A 2.86 oz | |||||
| Max. Operating Temperature | N/A 300.00 ºF | |||||||||
| Nominal Torque | N/A 18.00 in·lb | N/A 18.00 in·lb | N/A 18.00 in·lb | N/A 35.00 in·lb | N/A 35.00 in·lb | |||||
| Angular Misalignment | N/A 2.00 º | |||||||||
| Axial Misalignment | N/A ± 0.016 in | |||||||||
| Parallel Misalignment | N/A 0.006 in | N/A 0.006 in | N/A 0.006 in | N/A 0.007 in | N/A 0.007 in | |||||
| Moment of Inertia | N/A 0.2120 lb·in² | N/A 0.2120 lb·in² | N/A 0.2120 lb·in² | N/A 0.0550 lb·in² | N/A 0.0550 lb·in² | |||||
| Torsional Stiffness | N/A 8850.00 in·lb/rad | N/A 8850.00 in·lb/rad | N/A 8850.00 in·lb/rad | N/A 13275.00 in·lb/rad | N/A 13275.00 in·lb/rad | |||||
| Cubic inches | N/A 2.50047 in³ | N/A 2.50047 in³ | N/A 2.50047 in³ | N/A 4.49241 in³ | N/A 4.49241 in³ | |||||
|
|
||||||||||