Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
    The compact design of the MDSD (Mini Disc Single Disc) Series accommodates applications that allow for a minimum amount of space for the coupling.

    The MDSD Series coupling also features a high torsional stiffness over the MD and MDS Series. The MDSD Series also has the lowest inertia of the mini disc designs.
Unit of Measure
Items
MDSD Series - Mini Disc Single Disc Clamp Style Couplings - Imperial

MDSD Series - Mini Disc Single Disc Clamp Style Couplings - Inch (Imperial) Bores

MDSD Series - Mini Disc Single Disc Clamp Style Couplings - Imperial

MDSD Series - Mini Disc Single Disc Clamp Style Couplings - Inch (Imperial) Bores

MDSD Series - Mini Disc Single Disc Clamp Style Couplings - Imperial

MDSD Series - Mini Disc Single Disc Clamp Style Couplings - Inch (Imperial) Bores

MDSD Series - Mini Disc Single Disc Clamp Style Couplings - Imperial

MDSD Series - Mini Disc Single Disc Clamp Style Couplings - Inch (Imperial) Bores

MDSD Series - Mini Disc Single Disc Clamp Style Couplings - Imperial

MDSD Series - Mini Disc Single Disc Clamp Style Couplings - Inch (Imperial) Bores
Description  N/A MDSD32C-CP-1/4X1/4 N/A MDSD32C-CP-3/16X1/4 N/A MDSD32C-CP-3/16X3/16 N/A MDSD40C-CP-1/2X1/2 N/A MDSD40C-CP-1/4X1/4
Bore A N/A 0.250 in N/A 0.188 in N/A 0.188 in N/A 0.500 in N/A 0.250 in
Bore B N/A 0.250 in N/A 0.250 in N/A 0.188 in N/A 0.500 in N/A 0.250 in
Coupling Size N/A MDSD32C N/A MDSD32C N/A MDSD32C N/A MDSD40C N/A MDSD40C
Bore Type N/A Finished Bore
Type N/A Mini Disc Coupling
Overall Length N/A 1.260 in32.00 mm N/A 1.260 in32.00 mm N/A 1.260 in32.00 mm N/A 1.496 in38.00 mm N/A 1.496 in38.00 mm
Keyway Size N/A No Keyway
Outside Diameter N/A 1.260 in32.00 mm N/A 1.260 in32.00 mm N/A 1.260 in32.00 mm N/A 1.575 in40.00 mm N/A 1.575 in40.00 mm
Min. Bore (Dimensions ID1/ID2) N/A 0.118 in4.00 mm N/A 0.118 in4.00 mm N/A 0.118 in4.00 mm N/A 0.236 in6 mm N/A 0.236 in6 mm
Max. Bore (Dimensions ID1/ID2) N/A 0.394 in10.00 mm N/A 0.394 in10.00 mm N/A 0.394 in10.00 mm N/A 0.551 in14.00 mm N/A 0.551 in14.00 mm
Length thru Bore N/A 0.539 in13.70 mm N/A 0.539 in13.70 mm N/A 0.539 in13.70 mm N/A 0.650 in16.50 mm N/A 0.650 in16.50 mm
Disc Material N/A Stainless Steel
Hub Material N/A Aluminum
Style N/A Clamp Screw
Application N/A Motion Control
Clamp Screw Size N/A M3 N/A M3 N/A M3 N/A M4 N/A M4
Dimension HD N/A 0.866 in22.00 mm N/A 0.866 in22.00 mm N/A 0.866 in22.00 mm N/A 1.102 in28.00 mm N/A 1.102 in28.00 mm
Weight N/A 0.08 oz N/A 0.08 oz N/A 0.08 oz N/A 0.15 oz N/A 0.15 oz
Weight (Complete Coupling w/ Min. Bores) N/A 1.34 oz N/A 1.34 oz N/A 1.34 oz N/A 2.33 oz N/A 2.33 oz
Max. Operating Temperature N/A 300.00 ºF
Nominal Torque N/A 18.00 in·lb N/A 18.00 in·lb N/A 18.00 in·lb N/A 35.00 in·lb N/A 35.00 in·lb
Angular Misalignment N/A 1 º
Axial Misalignment N/A ± 0.20 in
Moment of Inertia N/A 0.0154 lb·in² N/A 0.0154 lb·in² N/A 0.0154 lb·in² N/A 0.0410 lb·in² N/A 0.0410 lb·in²
Torsional Stiffness N/A 11505.00 in·lb/rad N/A 11505.00 in·lb/rad N/A 11505.00 in·lb/rad N/A 24780.00 in·lb/rad N/A 24780.00 in·lb/rad
Cubic inches N/A 2.00038 in³ N/A 2.00038 in³ N/A 2.00038 in³ N/A 3.71102 in³ N/A 3.71102 in³