The SXCS Type is the standard 6 bolt coupling with two hubs, two mounting rings, two disc packs and a split spacer designed for ease of installation and maintenance. Custom spacer lengths can be specified for special applications. The coupling has two flex planes (one at each disc pack) allowing it to accommodate parallel misalignment by the angular misalignment in each disc pack. This configuration will also accommodate axial misalignment within the specified limits.
Custom spacer lengths can be manufactured to meet special shaft separations required for specific applications. For larger sizes, refer to SXCST couplings.
Items |
![]() 69790493428 SXCS Type Closed Coupled Split Spacer |
![]() 69790493429 SXCS Type Closed Coupled Split Spacer |
![]() 69790493430 SXCS Type Closed Coupled Split Spacer |
![]() 69790493412 SXCS Type Closed Coupled Split Spacer |
![]() 69790493418 SXCS Type Closed Coupled Split Spacer |
|||||
Description | N/A SXCS110-6-SPCR-BSE=0.44-OAL=1.59 | N/A SXCS132-6-SPCR-BSE=0.36-OAL=2.29 | N/A SXCS158-6-SPCR-BSE=0.47-OAL=2.45 | N/A SXCS158-6-MOUNTING RING | N/A SXCS302-6-MOUNTING RING | |||||
Hub Style | N/A Standard | |||||||||
Size | N/A 110-6 | N/A 132-6 | N/A 158-6 | N/A 158-6 | N/A 302-6 | |||||
Material | N/A Steel | |||||||||
Weight | N/A 4.75 lb | N/A 9.14 lb | N/A 12.74 lb | N/A 4.4 lb | N/A 33.7 lb | |||||
Style | N/A Bored | |||||||||
Overall Length (for an SX Style coupling) | N/A 1.59 in40.39 mm | N/A 2.29 in58.17 mm | N/A 2.45 in62.23 mm | N/A 2.76 in70 mm | N/A 5.32 in135 mm | |||||
Dimension FD | N/A 5.04 in128.0 mm | N/A 5.87 in149.1 mm | N/A 6.89 in175.0 mm | N/A 6.89 in175.0 mm | N/A 13.03 in331.0 mm | |||||
Color | N/A Metallic | |||||||||
Temperature | N/A | |||||||||
Nominal Torque | N/A 5100 in·lb575 N·m | N/A 9700 in·lb1100 N·m | N/A 17700 in·lb2000 N·m | N/A 17700 in·lb2000 N·m | N/A 177000 in·lb20000 N·m | |||||
Peak Torque | N/A 10200 in·lb1150 N·m | N/A 19500 in·lb2200 N·m | N/A 35400 in·lb4000 N·m | N/A 35400 in·lb4000 N·m | N/A 354000 in·lb40000 N·m | |||||
Max. Bore (Dimensions ID1/ID2) | N/A | |||||||||
Max. Speed (Unbalanced) | N/A 7200 rpm | N/A 5840 rpm | N/A 4920 rpm | N/A 4920 rpm | N/A 2560 rpm | |||||
Max. Speed (Balanced) | N/A 18000 rpm | N/A 14600 rpm | N/A 12300 rpm | N/A 12300 rpm | N/A 6400 rpm | |||||
Distance between Shaft Ends (Dimension BSE) | N/A 0.44 in11.18 mm | N/A 0.36 in9.15 mm | N/A 0.47 in11.94 mm | N/A 0.47 in11.94 mm | N/A 1.08 in27.4 mm | |||||
Max. Angular Misalignment | N/A 1.5 º | N/A 1.5 º | N/A 1.5 º | N/A 1.5 º | N/A 1 º | |||||
Torsional Stiffness x 10^6 (of one disc pack) | N/A | |||||||||
Rated Power at 100 rpm | N/A | |||||||||
Coupling Series | N/A SXCS | |||||||||
Coupling Type | N/A Disc | |||||||||
Cubic inches | N/A | |||||||||
|