Items |
![]() 69790412990 SXCS-6 Type Hubs - Rough Stock Bore |
![]() 69790493437 SXCS-6 Type Hubs - Rough Stock Bore |
![]() 69790493438 SXCS-6 Type Hubs - Rough Stock Bore |
![]() 69790493439 SXCS-6 Type Hubs - Rough Stock Bore |
![]() 69790493440 SXCS-6 Type Hubs - Rough Stock Bore |
|||||
Description | N/A SXCS90-6-HUB-RSB | N/A SXCS110-6-HUB-RSB | N/A SXCS132-6-HUB-RSB | N/A SXCS158-6-HUB-RSB | N/A SXCS185-6-HUB-RSB | |||||
Color | N/A Metallic | |||||||||
Size | N/A 90-6 | N/A 110-6 | N/A 132-6 | N/A 158-6 | N/A 185-6 | |||||
Nominal Torque | N/A 2100 in·lb240 N·m | N/A 5100 in·lb575 N·m | N/A 9700 in·lb1100 N·m | N/A 17700 in·lb2000 N·m | N/A 29200 in·lb3300 N·m | |||||
Peak Torque | N/A 4200 in·lb480 N·m | N/A 10200 in·lb1150 N·m | N/A 19500 in·lb2200 N·m | N/A 35400 in·lb4000 N·m | N/A 58400 in·lb6600 N·m | |||||
Max. Speed (Unbalanced)1 | N/A 9100 rpm | N/A 7200 rpm | N/A 5840 rpm | N/A 4920 rpm | N/A 4200 rpm | |||||
Max. Speed (Balanced)2 | N/A 22700 rpm | N/A 18000 rpm | N/A 14600 rpm | N/A 12300 rpm | N/A 10500 rpm | |||||
Weight3 | N/A 1.7 lb | N/A 2.5 lb | N/A 3 lb | N/A 9.12 lb | N/A 3.7 lb | |||||
Axial Misalignment (∆ Ka)4 | N/A 0.059 in1.5 mm | N/A 0.083 in2.1 mm | N/A 0.102 in2.6 mm | N/A 0.122 in3.1 mm | N/A 0.146 in3.7 mm | |||||
Max. Angular Misalignment5 | N/A 1.5 º | |||||||||
Overall Length6 | N/A | N/A 4.38 in111.3 mm | N/A 5.08 in129.0 mm | N/A 5.99 in152.1 mm | N/A 6.88 in174.8 mm | |||||
Dimension PW | N/A 0.236 in6.0 mm | N/A 0.331 in8.4 mm | N/A 0.331 in8.4 mm | N/A 0.441 in11.2 mm | N/A 0.551 in14.0 mm | |||||
Dimension LTB | N/A 1.57 in40 mm | N/A 1.97 in50 mm | N/A 2.36 in60 mm | N/A 2.76 in70 mm | N/A 3.15 in80 mm | |||||
Max. Bore (Dimensions ID1/ID2)7 | N/A | N/A 1.560 in40 mm | N/A 2.06 in52 mm | N/A 2.38 in60 mm | N/A 2.68 in68 mm | |||||
BSE Standard8 | N/A | N/A 0.44 in11.2 mm | N/A 0.36 in9.1 mm | N/A 0.47 in11.9 mm | N/A 0.58 in14.7 mm | |||||
Dimension FD | N/A 3.94 in100.0 mm | N/A 4.88 in124.0 mm | N/A 5.71 in145.0 mm | N/A 6.73 in170.9 mm | N/A 7.68 in195.1 mm | |||||
Dimension HD | N/A 1.67 in42.4 mm | N/A 2.130 in54.00 mm | N/A 2.79 in71 mm | N/A 3.31 in84 mm | N/A 3.74 in95 mm | |||||
Dimension OD | N/A | N/A 5.04 in128.0 mm | N/A 5.87 in149.1 mm | N/A 6.89 in175.0 mm | N/A 7.83 in198.9 mm | |||||
|