Items |
![]() 69790496973 SXCS-6 Type Hubs with Keyway - Metric Bores |
![]() 69790497095 SXCS-6 Type Hubs with Keyway - Metric Bores |
![]() 69790497781 SXCS-6 Type Hubs with Keyway - Metric Bores |
![]() 69790499570 SXCS-6 Type Hubs with Keyway - Metric Bores |
||||
Description | N/A SXCS255-6-CP-90MMP7X2-3/8-BSE=1.21 | N/A SXCS255-6-CP-90MMP7X2-3/4-BSE=1.21 | N/A SXCS158-6-CP-48MMH7X2.1265-BSE=0.47-SS | N/A SXCS158-6-CP-1-3/4X55MMP7-BSE=0.47 | ||||
Color | N/A Metallic | |||||||
Keyway Size | N/A 7 x 2.375 mm | N/A 7 x 2.75 mm | N/A 7 x 2.1265 mm | N/A 1.75 x 55 mm | ||||
Nominal Torque | N/A 10200 N·m90300 in·lb | N/A 10200 N·m90300 in·lb | N/A 2000 N·m17700 in·lb | N/A 2000 N·m17700 in·lb | ||||
Peak Torque | N/A 180600 in·lb20400 N·m | N/A 180600 in·lb20400 N·m | N/A 35400 in·lb4000 N·m | N/A 35400 in·lb4000 N·m | ||||
Max. Speed (Unbalanced) | N/A 3080 rpm | N/A 3080 rpm | N/A 4920 rpm | N/A 4920 rpm | ||||
Max. Speed (Balanced) | N/A 7700 rpm | N/A 7700 rpm | N/A 12300 rpm | N/A 12300 rpm | ||||
Weight | N/A 161.71 lb | N/A 159.77 lb | N/A 37.72 lb | N/A 38.04 lb | ||||
Axial Misalignment (∆ Ka) | N/A 0.185 in4.7 mm | N/A 0.185 in4.7 mm | N/A 0.122 in3.1 mm | N/A 0.122 in3.1 mm | ||||
Max. Angular Misalignment | N/A 1 º | N/A 1 º | N/A 1.5 º | N/A 1.5 º | ||||
Bore Size | N/A 90 mm | N/A 90 mm | N/A 48 mm | N/A 48 mm | ||||
Size | N/A 255-6 | N/A 255-6 | N/A 158-6 | N/A 158-6 | ||||
Overall Length | N/A 10.27 in260.9 mm | N/A 10.27 in260.9 mm | N/A 5.99 in152.1 mm | N/A 5.99 in152.1 mm | ||||
Dimension PW | N/A 0.807 in20.5 mm | N/A 0.807 in20.5 mm | N/A 0.441 in11.2 mm | N/A 0.441 in11.2 mm | ||||
Dimension LTB | N/A 4.53 in115 mm | N/A 4.53 in115 mm | N/A 2.76 in70 mm | N/A 2.76 in70 mm | ||||
Max. Bore (Dimensions ID1/ID2) | N/A 3.88 in99 mm | N/A 3.88 in99 mm | N/A 2.38 in60 mm | N/A 2.38 in60 mm | ||||
BSE Standard | N/A 1.21 in30.7 mm | N/A 1.21 in30.7 mm | N/A 0.47 in11.9 mm | N/A 0.47 in11.9 mm | ||||
Dimension FD | N/A 10.79 in274.1 mm | N/A 10.79 in274.1 mm | N/A 6.73 in170.9 mm | N/A 6.73 in170.9 mm | ||||
Dimension HD | N/A 5.43 in138 mm | N/A 5.43 in138 mm | N/A 3.31 in84 mm | N/A 3.31 in84 mm | ||||
Dimension OD | N/A 10.94 in277.9 mm | N/A 10.94 in277.9 mm | N/A 6.89 in175.0 mm | N/A 6.89 in175.0 mm | ||||
|