Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Timken® Center Pull Take-Up frames are heavy-duty painted steel construction and feature added protection for the threaded adjustment rod. Frames are available in 12, 18 and 24 inch travel and accept Center Pull Bearings from 1 15/16 - 5 in. (50mm - 130mm).

Frames will accept the Timken Spherical Roller Bearing (SRB) Solid-Block Take-Up Mounted Bearings
Unit of Measure
Items
QMTF-Take-Up-Frame

QMTF Take-Up Frame

QMTF-Take-Up-Frame

QMTF Take-Up Frame

QMTF-Take-Up-Frame

QMTF Take-Up Frame

QMTF-Take-Up-Frame

QMTF Take-Up Frame

QMTF-Take-Up-Frame

QMTF Take-Up Frame
Travel Norm N/A 12
Adjustment N/A 16-1/2 in419.1 mm N/A 17 in431.8 mm N/A 16.6 in421.6 mm N/A 15-1/2 in393.7 mm N/A 15-1/2 in393.7 mm
Dimension A N/A 3.94 in100.1 mm N/A 4.19 in106.4 mm N/A 4.38 in111.3 mm N/A 5.09 in129.3 mm N/A 5.63 in143 mm
Dimension B N/A 27.5 in698.5 mm N/A 27.5 in698.5 mm N/A 28-1/2 in723.9 mm N/A 30-1/2 in774.7 mm N/A 32 in812.8 mm
Dimension D N/A 1 in25.4 mm N/A 1 in25.4 mm N/A 1 in25.4 mm N/A 1 in25.4 mm N/A 1.13 in28.7 mm
Dimension E N/A 8.28 in210.3 mm N/A 8.66 in220 mm N/A 9.19 in233.4 mm N/A 10.74 in272.8 mm N/A 11.63 in295.4 mm
Dimension G N/A 4 in101.6 mm N/A 4 in101.6 mm N/A 4 in101.6 mm N/A 5 in127 mm N/A 5 in127 mm
Dimension H N/A 1.25 in31.8 mm N/A 1.38 in35.1 mm N/A 1.13 in28.7 mm N/A 1.13 in28.7 mm N/A 1.03 in26.2 mm
Dimension J N/A 0.625 in16 mm N/A 0.625 in16 mm N/A 0.625 in16 mm N/A 0.625 in16 mm N/A 0.75 in20 mm
Dimension K N/A N/A N/A N/A 1.5 in38.1 mm N/A 1.5 in38.1 mm
Dimension L N/A 29.5 in749.3 mm N/A 29.5 in749.3 mm N/A 30.5 in774.7 mm N/A 32.5 in825.5 mm N/A 34.25 in870 mm
Dimension M N/A 1.88 in47.8 mm N/A 2 in50.8 mm N/A 2.13 in54.1 mm N/A 2.38 in60.5 mm N/A 2.58 in65.5 mm
Dimension P N/A 1.25 in31.8 mm N/A 1.63 in41.4 mm N/A 1.75 in44.5 mm N/A 0.5 in12.7 mm N/A 1 in25.4 mm
Dimension U N/A 5.38 in136.7 mm N/A 4.56 in115.8 mm N/A 5.31 in134.9 mm N/A 6.5 in165.1 mm N/A 7.31 in185.7 mm
Dimension V N/A N/A N/A N/A 2 in50.8 mm N/A 2 in50.8 mm
Dimension W N/A 5.63 in215.9 mm N/A 5.94 in233.4 mm N/A 6.56 in162.6 mm N/A 8.5 in233.4 mm N/A 9.19 in215.9 mm
Weight N/A 60 lb27.2 Kg N/A 65 lb29.5 Kg N/A 71 lb32.2 Kg N/A 109 lb49.4 Kg N/A 138 lb62.6 Kg
Number of Bolts N/A 2 N/A 2 N/A 2 N/A 4 N/A 4