Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
QMT1 X 9 Pillow Block Take-Up Frames |
QMT1 X 12 Pillow Block Take-Up Frames |
QMT1 X 18 Pillow Block Take-Up Frames |
QMT1 X 24 Pillow Block Take-Up Frames |
QMT2 X 18 Pillow Block Take-Up Frames |
|||||
| Bearing Size | N/A 1 7/16 in – 2 15/16 in | N/A 1 7/16 in – 2 15/16 in | N/A 1 7/16 in – 2 15/16 in | N/A 1 7/16 in – 2 15/16 in | N/A 2 15/16 in – 4 7/16 in | |||||
| Travel | N/A 9 in | N/A 12 in | N/A 18 in | N/A 24 in | N/A 18 in | |||||
| Dimension A1 | N/A 13.0 in330.2 mm | N/A 13.0 in330.2 mm | N/A 13.0 in330.2 mm | N/A 13.0 in330.2 mm | N/A 19 in482.6 mm | |||||
| Dimension B | N/A 7.375 in187.3 mm | N/A 7.375 in187.3 mm | N/A 7.375 in187.3 mm | N/A 7.375 in187.3 mm | N/A 12.25 in311.2 mm | |||||
| Dimension C | N/A 3.625 in92.1 mm | N/A 3.625 in92.1 mm | N/A 3.625 in92.1 mm | N/A 3.625 in92.1 mm | N/A 4.938 in125.4 mm | |||||
| Dimension D | N/A 11.38 in289.1 mm | N/A 11.38 in289.1 mm | N/A 11.38 in289.1 mm | N/A 11.38 in289.1 mm | N/A 17 in431.8 mm | |||||
| Dimension E | N/A 1.63 in41.4 mm | N/A 1.63 in41.4 mm | N/A 1.63 in41.4 mm | N/A 1.63 in41.4 mm | N/A 2 in50.8 mm | |||||
| Dimension F | N/A 3 in76.2 mm | N/A 3 in76.2 mm | N/A 3 in76.2 mm | N/A 3 in76.2 mm | N/A 4.19 in106.4 mm | |||||
| Dimension G | N/A 0.75 in20 mm | N/A 0.75 in20 mm | N/A 0.75 in20 mm | N/A 0.75 in20 mm | N/A 1 in24 mm | |||||
| Dimension H | N/A 5 in127 mm | N/A 5 in127 mm | N/A 5 in127 mm | N/A 5 in127 mm | N/A 8 in203.2 mm | |||||
| Dimension I | N/A 1 in25.4 mm | N/A 1 in25.4 mm | N/A 1 in25.4 mm | N/A 1 in25.4 mm | N/A 1.5 in38.1 mm | |||||
| Weight | N/A 26 lb11.8 Kg | N/A 30 lb13.6 Kg | N/A 36 lb16.3 Kg | N/A 42 lb19.1 Kg | N/A 74 lb33.6 Kg | |||||
|
|
||||||||||