Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
timken-TU Frame-TheTimkenCompany-3D-06-28-2022-left-angle-view

Top Mounted Take-Up Frame

timken-TU Frame-TheTimkenCompany-3D-06-28-2022-left-angle-view

Top Mounted Take-Up Frame

timken-TU Frame-TheTimkenCompany-3D-06-28-2022-left-angle-view

Top Mounted Take-Up Frame

timken-TU Frame-TheTimkenCompany-3D-06-28-2022-left-angle-view

Top Mounted Take-Up Frame

timken-TU Frame-TheTimkenCompany-3D-06-28-2022-left-angle-view

Top Mounted Take-Up Frame
Base Width A N/A 2.125 in54 mm
Base to Center Height H N/A 2.5 in63.5 mm
Base Height H1 N/A 0.5625 in14.3 mm
Total Height H2 N/A 5.15625 in131 mm
Bolt Hole Spacing J N/A 16.5 in419.2 mm
Bolt Hole Spacing [Lateral] J1 N/A 1.375 in34.9 mm
Dimension K N/A
Total Length L N/A 18.5 in469.9 mm
Travel L1 N/A 8 in203.2 mm
Dimension R N/A 4.5 in114.3 mm
Weight N/A 7.491 Kg16.5 lb