Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Unit of Measure
Items
Timken-Mounted-Bearing-Tapered-Adapter-Cartridge-Block

Tapered Adapter Cartridge Block

Timken-Mounted-Bearing-Tapered-Adapter-Cartridge-Block

Tapered Adapter Cartridge Block

Timken-Mounted-Bearing-Tapered-Adapter-Cartridge-Block

Tapered Adapter Cartridge Block

Timken-Mounted-Bearing-Tapered-Adapter-Cartridge-Block

Tapered Adapter Cartridge Block

Timken-Mounted-Bearing-Tapered-Adapter-Cartridge-Block

Tapered Adapter Cartridge Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22211 N/A 22211 N/A 22211 N/A 22213 N/A 22213
Shaft Size N/A 1 15/16 in N/A 50 mm N/A 2 in N/A 2 3/16 in N/A 2 1/4 in
Shaft Size Type N/A Imperial N/A Metric N/A Imperial N/A Imperial N/A Imperial
Full Timken Part Number N/A TAMC11K115SB TAMC11K115SC TAMC11K115SEB TAMC11K115SEC TAMC11K115SEM TAMC11K115SEN TAMC11K115SEO TAMC11K115SET TAMC11K115SM TAMC11K115SN TAMC11K115SO TAMC11K115ST N/A TAMC11K050SB TAMC11K050SC TAMC11K050SEB TAMC11K050SEC TAMC11K050SEM TAMC11K050SEN TAMC11K050SEO TAMC11K050SET TAMC11K050SM TAMC11K050SN TAMC11K050SO TAMC11K050ST N/A TAMC11K200SB TAMC11K200SC TAMC11K200SEB TAMC11K200SEC TAMC11K200SEM TAMC11K200SEN TAMC11K200SEO TAMC11K200SET TAMC11K200SM TAMC11K200SN TAMC11K200SO TAMC11K200ST N/A TAMC13K203SB TAMC13K203SC TAMC13K203SEB TAMC13K203SEC TAMC13K203SEM TAMC13K203SEN TAMC13K203SEO TAMC13K203SET TAMC13K203SM TAMC13K203SN TAMC13K203SO TAMC13K203ST N/A TAMC13K204SB TAMC13K204SC TAMC13K204SEB TAMC13K204SEC TAMC13K204SEM TAMC13K204SEN TAMC13K204SEO TAMC13K204SET TAMC13K204SM TAMC13K204SN TAMC13K204SO TAMC13K204ST
Dimension A N/A 0.53 in13.5 mm
Dimension B N/A 0.91 in23 mm
Dimension C N/A 2.95 in74.9 mm N/A 2.95 in74.9 mm N/A 2.95 in74.9 mm N/A 3.35 in85.1 mm N/A 3.35 in85.1 mm
Dimension D N/A 0.19 in4.8 mm
Dimension F N/A 4.531 in115.1 mm N/A 4.531 in115.1 mm N/A 4.531 in115.1 mm N/A 5 in127 mm N/A 5 in127 mm
Dimension G N/A 2.18 in55.4 mm N/A 2.18 in55.4 mm N/A 2.18 in55.4 mm N/A 2.64 in67.1 mm N/A 2.64 in67.1 mm
Dimension L Exp N/A 2.54 in64.5 mm N/A 2.54 in64.5 mm N/A 2.54 in64.5 mm N/A 2.87 in72.9 mm N/A 2.87 in72.9 mm
Dimension L Fix N/A 2.49 in63.2 mm N/A 2.49 in63.2 mm N/A 2.49 in63.2 mm N/A 2.79 in70.9 mm N/A 2.79 in70.9 mm
Dimension M N/A 1.4 in35.6 mm N/A 1.4 in35.6 mm N/A 1.4 in35.6 mm N/A 1.56 in39.6 mm N/A 1.56 in39.6 mm
Dimension S N/A 2.32 in58.9 mm N/A 2.32 in58.9 mm N/A 2.32 in58.9 mm N/A 2.56 in65 mm N/A 2.56 in65 mm
C0 - Static Load N/A 31900 lbf142000 N N/A 31900 lbf142000 N N/A 31900 lbf142000 N N/A 48600 lbf216000 N N/A 48600 lbf216000 N
C - Dynamic Load (Basic) N/A 31400 lbf140000 N N/A 31400 lbf140000 N N/A 31400 lbf140000 N N/A 46400 lbf206000 N N/A 46400 lbf206000 N
Locking Style N/A Tapered Adapter
Housing Construction N/A Cartridge
Weight N/A 10 lb4.5 Kg N/A 10 lb4.5 Kg N/A 10 lb4.5 Kg N/A 12 lb5.4 Kg N/A 12 lb5.4 Kg
UPC Code N/A 0883450122474 0883450122481 0883450122504 0883450122511 0883450122528 0883450122535 0883450122542 0883450122559 0883450200042 0883450200257 0883450277686 0883450277884 N/A 0883450122375 0883450122382 0883450122405 0883450122412 0883450122429 0883450122436 0883450122443 0883450122450 0883450200066 0883450200271 0883450277709 0883450277907 N/A 0883450122573 0883450122580 0883450122603 0883450122610 0883450122627 0883450122634 0883450122641 0883450122658 0883450200059 0883450200264 0883450277693 0883450277891 N/A 0883450122771 0883450122788 0883450122801 0883450122818 0883450122825 0883450122832 0883450122849 0883450122856 0883450200073 0883450200288 0883450277716 0883450277914 N/A 0883450122870 0883450122887 0883450122900 0883450122917 0883450122924 0883450122931 0883450122948 0883450122955 0883450200080 0883450200295 0883450277723 0883450277921
e - Geometry Factor N/A 0.23 N/A 0.23 N/A 0.23 N/A 0.24 N/A 0.24
Y1 - Geometry Factor N/A 2.95 N/A 2.95 N/A 2.95 N/A 2.79 N/A 2.79
Y2 - Geometry Factor N/A 4.40 N/A 4.40 N/A 4.40 N/A 4.15 N/A 4.15
Oil Lubrication - M/N Seal N/A 2200 rpm N/A 2200 rpm N/A 2200 rpm N/A 1800 rpm N/A 1800 rpm
Oil Lubrication - T Seal N/A 3800 rpm N/A 3800 rpm N/A 3800 rpm N/A 3200 rpm N/A 3200 rpm
Oil Lubrication - B/C/O Seal N/A 1800 rpm N/A 1800 rpm N/A 1800 rpm N/A 1500 rpm N/A 1500 rpm
Grease Lubrication - M/N Seal N/A 2200 rpm N/A 2200 rpm N/A 2200 rpm N/A 1800 rpm N/A 1800 rpm
Grease Lubrication - T Seal N/A 3200 rpm N/A 3200 rpm N/A 3200 rpm N/A 2800 rpm N/A 2800 rpm
Grease Lubrication - B/C/O Seal N/A 1600 rpm N/A 1600 rpm N/A 1600 rpm N/A 1500 rpm N/A 1500 rpm
Float N/A 0.05 in1.27 mm N/A 0.05 in1.27 mm N/A 0.05 in1.27 mm N/A 0.083 in2.108 mm N/A 0.083 in2.108 mm
Shaft Tolerance N/A 0.003 in0.076 mm
Eng Internal Radial Clearance - Min N/A
Eng Internal Radial Clearance - Max N/A
Pre Install Clearance Min N/A 0.003 in0.075 mm
Pre Install Clearance Max N/A 0.0037 in0.094 mm