Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
TAPK10K045S Tapered Adapter Four-Bolt Pillow Block |
TAPG11K115S Tapered Adapter Four-Bolt Pillow Block |
TAPH11K115S Tapered Adapter Four-Bolt Pillow Block |
TAPK11K115S Tapered Adapter Four-Bolt Pillow Block |
TAPG11K050S Tapered Adapter Four-Bolt Pillow Block |
|||||
| Engineering Group | N/A Mounted Bearing | |||||||||
| Bearing Number | N/A 22210 | N/A 22211 | N/A 22211 | N/A 22211 | N/A 22211 | |||||
| Shaft Size | N/A 45 mm | N/A 1 15/16 in | N/A 1 15/16 in | N/A 1 15/16 in | N/A 50 mm | |||||
| Shaft Size Type | N/A Metric | N/A Imperial | N/A Imperial | N/A Imperial | N/A Metric | |||||
| Full Timken Part Number | N/A TAPK10K045SB TAPK10K045SC TAPK10K045SEB TAPK10K045SEC TAPK10K045SEM TAPK10K045SEN TAPK10K045SEO TAPK10K045SET TAPK10K045SM TAPK10K045SN TAPK10K045SO TAPK10K045ST | N/A TAPG11K115SB TAPG11K115SC TAPG11K115SEB TAPG11K115SEC TAPG11K115SEM TAPG11K115SEN TAPG11K115SEO TAPG11K115SET TAPG11K115SM TAPG11K115SN TAPG11K115SO TAPG11K115ST | N/A TAPH11K115SB TAPH11K115SC TAPH11K115SEB TAPH11K115SEC TAPH11K115SEM TAPH11K115SEN TAPH11K115SEO TAPH11K115SET TAPH11K115SM TAPH11K115SN TAPH11K115SO TAPH11K115ST | N/A TAPK11K115SB TAPK11K115SC TAPK11K115SEB TAPK11K115SEC TAPK11K115SEM TAPK11K115SEN TAPK11K115SEO TAPK11K115SET TAPK11K115SM TAPK11K115SN TAPK11K115SO TAPK11K115ST | N/A TAPG11K050SB TAPG11K050SC TAPG11K050SEB TAPG11K050SEC TAPG11K050SEM TAPG11K050SEN TAPG11K050SEO TAPG11K050SET TAPG11K050SM TAPG11K050SN TAPG11K050SO TAPG11K050ST | |||||
| Dimension A | N/A 2.75 in69.9 mm | |||||||||
| Dimension B | N/A 5.31 in134.9 mm | |||||||||
| Dimension C | N/A 2.76 in70.1 mm | N/A 2.95 in74.9 mm | N/A 2.95 in74.9 mm | N/A 2.95 in74.9 mm | N/A 2.95 in74.9 mm | |||||
| Dimension D Min | N/A 6.94 in176.3 mm | N/A 7.18 in182.4 mm | N/A 7.18 in182.4 mm | N/A 6.94 in176.3 mm | N/A 7.18 in182.4 mm | |||||
| Dimension D Max | N/A 8.06 in204.7 mm | N/A 8.56 in217.4 mm | N/A 8.56 in217.4 mm | N/A 8.06 in204.7 mm | N/A 8.56 in217.4 mm | |||||
| Dimension E | N/A 2.25 in57.2 mm | N/A 1.57 in39.9 mm | N/A 1.57 in39.9 mm | N/A 2.25 in57.2 mm | N/A 1.57 in39.9 mm | |||||
| Dimension F | N/A 10.25 in260.4 mm | N/A 9.88 in251 mm | N/A 9.88 in251 mm | N/A 10.25 in260.4 mm | N/A 9.88 in251 mm | |||||
| Dimension G | N/A 3.75 in95.3 mm | N/A 2.7 in68.6 mm | N/A 2.7 in68.6 mm | N/A 3.75 in95.3 mm | N/A 2.7 in68.6 mm | |||||
| Dimension H | N/A 1 in25.4 mm | N/A 1.25 in31.8 mm | N/A 1.25 in31.8 mm | N/A 1 in25.4 mm | N/A 1.25 in31.8 mm | |||||
| Dimension J (Bolt Size) | N/A 0.625 in16 mm | |||||||||
| Dimension M | N/A 1.32 in33.5 mm | N/A 1.4 in35.6 mm | N/A 1.4 in35.6 mm | N/A 1.4 in35.6 mm | N/A 1.4 in35.6 mm | |||||
| Dimension S | N/A 2.17 in55.1 mm | N/A 2.32 in58.9 mm | N/A 2.32 in58.9 mm | N/A 2.32 in58.9 mm | N/A 2.32 in58.9 mm | |||||
| Static Load Rating | N/A 26600 lbf118000 N | N/A 31900 lbf142000 N | N/A 31900 lbf142000 N | N/A 31900 lbf142000 N | N/A 31900 lbf142000 N | |||||
| Dynamic Load Rating | N/A 26300 lbf117000 N | N/A 31400 lbf140000 N | N/A 31400 lbf140000 N | N/A 31400 lbf140000 N | N/A 31400 lbf140000 N | |||||
| Locking Style | N/A Tapered Adapter | |||||||||
| Housing Construction | N/A Four-Bolt Pillow Block | |||||||||
| Weight | N/A 17.1 lb7.77 Kg | N/A 19 lb8.6 Kg | N/A 19 lb8.6 Kg | N/A 17.1 lb7.77 Kg | N/A 19 lb8.6 Kg | |||||
| UPC Code | N/A | N/A 0883450126472 0883450126489 0883450126502 0883450126519 0883450126526 0883450126533 0883450126540 0883450126557 0883450198042 0883450198240 0883450275545 0883450275743 | N/A 0883450128476 0883450128483 0883450128506 0883450128513 0883450128520 0883450128537 0883450128544 0883450128551 0883450198448 0883450198646 0883450275941 0883450276146 | N/A | N/A 0883450126373 0883450126380 0883450126403 0883450126410 0883450126427 0883450126434 0883450126441 0883450126458 0883450198066 0883450198264 0883450275569 0883450275767 | |||||
| e - Geometry Factor | N/A 0.24 | N/A 0.23 | N/A 0.23 | N/A 0.23 | N/A 0.23 | |||||
| Y1 - Geometry Factor | N/A 2.84 | N/A 2.95 | N/A 2.95 | N/A 2.95 | N/A 2.95 | |||||
| Y2 - Geometry Factor | N/A 4.23 | N/A 4.40 | N/A 4.40 | N/A 4.40 | N/A 4.40 | |||||
| Oil Lubrication - M/N Seal | N/A 2400 rpm | N/A 2200 rpm | N/A 2200 rpm | N/A 2200 rpm | N/A 2200 rpm | |||||
| Oil Lubrication - T Seal | N/A 4200 rpm | N/A 3800 rpm | N/A 3800 rpm | N/A 3800 rpm | N/A 3800 rpm | |||||
| Oil Lubrication - B/C/O Seal | N/A 1800 rpm | |||||||||
| Grease Lubrication - M/N Seal | N/A 2400 rpm | N/A 2200 rpm | N/A 2200 rpm | N/A 2200 rpm | N/A 2200 rpm | |||||
| Grease Lubrication - T Seal | N/A 3550 rpm | N/A 3200 rpm | N/A 3200 rpm | N/A 3200 rpm | N/A 3200 rpm | |||||
| Grease Lubrication - B/C/O Seal | N/A 1800 rpm | N/A 1600 rpm | N/A 1600 rpm | N/A 1600 rpm | N/A 1600 rpm | |||||
| Float | N/A 0.05 in1.27 mm | |||||||||
| Shaft Tolerance | N/A 0.0015 in0.038 mm | N/A 0.003 in0.076 mm | N/A 0.003 in0.076 mm | N/A 0.0015 in0.038 mm | N/A 0.003 in0.076 mm | |||||
| Eng Internal Radial Clearance - Min | N/A 0.0016 | N/A | N/A | N/A 0.0030 | N/A | |||||
| Eng Internal Radial Clearance - Max | N/A 0.0026 | N/A | N/A | N/A 0.0037 | N/A | |||||
| Pre Install Clearance Min | N/A 0.0016 in0.040 mm | N/A 0.003 in0.076 mm | N/A 0.003 in0.076 mm | N/A 0.003 in0.075 mm | N/A 0.003 in0.076 mm | |||||
| Pre Install Clearance Max | N/A 0.0026 in0.065 mm | N/A 0.0037 in0.094 mm | N/A 0.0037 in0.094 mm | N/A 0.0037 in0.094 mm | N/A 0.0037 in0.094 mm | |||||
|
|
||||||||||